Our 918D-IS universal fiber optic detectors feature a 1.0 in. symmetrical integrating sphere design to ensure the most accurate, polarization-independent measurements possible from all types of fiber optic sources. A dual detector version is available for a very broad wavelength range of 410-1650 nm, and single detector versions are available for wavelength ranges of 410-1100 nm and 800-1650 nm.
- Integrating sphere design enabling accurate and polarization independent measurements
- 400–1650 nm wavelength range with optical power up to 200 mW or more
- Bare fiber, FC, ST, LC, and SC adapters included
- Tighter calibration uncertainty than competition
- SMA fiber adapter is now available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 918D-IS-1Fiber Optic Detector, Universal, 400-1650 nm, DB15 Connector | |||||
![]() | 918D-IS-IGFiber Optic Detector, Universal, 800-1650 nm, DB15 Connector | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 918D-IS-SLFiber Optic Detector, Universal, 400-1100 nm, DB15 Connector | In Stock |
Compatible Power Meters
Newport offers a comprehensive range of optical power meters from low cost, hand-held meters to the most advanced dual-channel benchtop meter available in the market. Presented here is a list of meters compatible with the 918D Series sensors. For more detailed information about our power meters, please see our Optical Power Meter Guide.
![]() 1938-R/2938-R |
![]() 1936-R/2936-R |
![]() 1919-R |
![]() 843-R/843-R-USB |
![]() 845-PE-RS |
![]() 844-PE-USB |
|
|---|---|---|---|---|---|---|
| User Interface | Touchscreen | Advanced | Advanced | Simple | User Commands, PM Manager | PMManager only |
| Measurement Modes | Power, Low Freq. Power, Peak-to-Peak Power, RMS Power, Exposure, Current |
Power, Peak-to-Peak Power, RMS Power, Current |
Power, Low Freq. Power Exposure |
Power | Power, Low Freq. Power |
Power, Low Freq. Power |
| Analog Bandwidth | Up to 200 kHz | Up to 400 kHz | 15 Hz | 15 Hz | 15 Hz | 15 Hz |
| Data Storage | 2 GB internal, External USB memory size, Via PMManager |
250,000 pts internal | Limited by USB memory size | User Commands, PM Manager | Via PMManager | |
| Measurement Rate per Second | 10,000 | 10,000 | 15 | 15 | 15 | 15 |
| Trigger In/Out | ✔ | ✔ | ||||
| Analog Out | ✔ | ✔ | ✔ | ✔ | ✔ | ✔ |
| Computer Interface | USB RS232 Ethernet |
USB RS232 |
USB RS232 |
RS232 | USB |
Please refer to Newport Power Meter and Detector Legacy and Compatibility for a complete list of meters that are compatible with this model.
Specifications
Features
High Performance Universal Detectors
The 918D-IS Series symmetrical integrating sphere is constructed from a highly reflective thermoplastic, resulting in much better measurement stability under varying conditions of temperature, humidity and long-term usage compared to conventional coated spheres. The 918D-IS-1 features a dual detector and is fully calibrated over the very broad wavelength range of 400-1100 nm. The 918D-IS-IG has a single InGaAs detector and is calibrated from 800-1650 nm, and the 918D-IS-SL has a single silicon detector and is calibrated from 400-1100 nm. Included with each detector are adapters for bare fiber and FC, ST, LC, SC and SMA connectors, making the 918D-IS a universal fiber optic detector. 918-IS Series detectors have a DB15 connector integrated into the end of their cable and are compatible with all of Newport's optical meters that accept such a connection.
Tightest Calibration Uncertainty
Newport's detectors include a full spectral response calibration utilizing NIST-traceable standards calibrated with high-precision equipment maintained in Newport’s optical detector calibration facility. Tight calibration facility and process control allows the tightest calibration uncertainty in industry. Each detector is shipped with the calibration data, which is electronically stored inside the detector's EEPROM. A certificate of calibration as well as the actual calibration curves and data with and without the attenuator are shipped with each product. To maintain accuracy and guarantee performance Newport recommends annual photodiode detector calibration.
Integrating Sphere with Novel Dual Detector Design
The 918D-IS-1 Universal Fiber Optic Detector uses a symmetrical integrating sphere design for the maximum calibration accuracy regardless of the fiber type being measured. Its integrating sphere incorporates a novel dual detector design with special optics that dramatically improve temperature sensitivity compared with ordinary detectors. It is fully calibrated to traceable standards over the 400-1650 nm wavelength range. Other features include calibration data encoded in a calibration module integral to the electrical connector, an integral DB15 connector, compatibility with Newport’s new power meters and a versatile dual port design. A complete kit of adapters, including the FP3-FH1, is included with each detector, along with a rugged carrying case.
Variety of Fiber Adapters Included
A variety of fiber adapters are included with every Sphere-Based Fiber Optic Sensor. A Blank Plug (22497-01) , bare fiber adapter (FP3-FH1), FC (22494-01), ST (22493-01), LC (31850-01S) and SC (31856-01S) adapters are included. An SMA (918D-IS-SMA) Fiber Adapter for the 818-IS and 918-IS is also available for purchase separately. The 884-ADAPT will allow the fiber adapters for the 918D-IS series detectors to be mounted on the 818 and the 918D series free space detectors.
Accessories
Spare Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 22493-01Connector Adapter, ST, 918D-IS Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 22494-01SConnector Adapter, FC, 918D-IS Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 31850-01SConnector Adapter, LC, 918D-IS Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 31856-01SConnector Adapter, SC, 918D-IS Series Sensors | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 22497-01Blank Plug, 918D-IS Series Sensors | 3 Weeks | ||||
![]() | FP3-FH1Bare Fiber Holder, 818-FA2 Fiber Adapter Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Accessories
Resources
Literature
Telecom Data Brochure(4.9 MB, PDF) Maximum Measureable Power for Photodiode Detector(438.4 kB, PDF) Sphere Based Fiber Optic Sensors Datasheet(1.6 MB, PDF)
Technical Notes
Manuals
918D-IS Fiber Optic Detectors User Manual(2.5 MB, PDF)


























