For applications like laser diode collimation, or coupling to optical fibers, these aspheric objective lenses offer the same magnification and on-axis performance as microscope objectives in a lighter and more compact package.
- Replace bulky microscope objective lenses
- Coupling, collimation & manipulation of diode laser beams
- Adapters for mirror mounts or objective mounts
- Aspheric objective lens kits available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5721-A-HAspheric Objective Lens, 60x, 2.8 mm EFL, 350-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5721-B-HAspheric Objective Lens, 60x, 2.8 mm EFL, 600-1050 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5721-C-HAspheric Objective Lens, 60x, 2.8 mm EFL, 1050-1600 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-A-HAspheric Objective Lens, 40x, 4.5 mm EFL, 350-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-B-HAspheric Objective Lens, 40x, 4.5 mm EFL, 600-1050 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5722-C-HAspheric Objective Lens, 40x, 4.5 mm EFL, 1050-1600 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5723-A-HAspheric Objective Lens, 30x, 6.2 mm EFL, 350-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5723-B-HAspheric Objective Lens, 30x, 6.2 mm EFL, 600-1050 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5723-C-HAspheric Objective Lens, 30x, 6.2 mm EFL, 1050-1600 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5724-A-HAspheric Objective Lens, 20x, 8.0 mm EFL, 350-700 nm | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Replace Bulky Microscope Objectives
For simple applications such as laser diode collimation, or coupling to optical fibers, compact aspheric lenses offer the same magnification and on-axis performance as microscope objectives in a lighter and more compact package.
Advantage of Aspheric Lenses
Focusing Light with an Aspheric Lens
A good way to select the correct aspheric lens for your beam collimation (or focusing) application is to start by finding the appropriate focal length using this formula: f = D( πω/4λ) where f is the lens focal length, D is the 1/e2 diameter of the collimated beam, ω is the beam diameter at the focus, and λ is the wavelength.
Collimating Light with an Aspheric Lens
If you are collimating light, you must then find a aspheric lens with Numeric Aperture larger than that of your fiber or diode in order to capture all the available light. If you are focusing into a fiber, be sure that the NA of the focused beam is smaller than the NA of the multimode fiber to maximize coupling efficiency (this may alternatively be done by using less than the full aperture on a higher NA lens). This analysis will give you a good estimate, but you may find that you need to try a few lenses to get optimum focusing.
Aspheric Lens Construction
Focal Length and Working Distance
Mounting to any RMS threaded mount
The
Accessories
Aspheric Lens Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 5708Asphere Adapter, Fiber Aligner. Requires 9092 Coupler Body | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 5709Asphere Adapter, RMS Threaded | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 1283Aspheric Objective Lens Adapter |