Calcium Fluoride optical windows are transparent from 180 nm to 8 µm, making them ideal for applications such as spectroscopy or fluorescence imaging in the UV, visible, and IR wavelengths.
- Ideal for excimer laser applications
- Low absorption and high damage threshold
- Transparent in UV, Visible, and IR
- <1 arc-minute parallelism
- Low chromatic aberration compared to other IR materials See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10CF20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10CF30 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW11 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW12 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW13 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW14 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW15 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW16 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CAW17 |
Specifications
- Antireflection CoatingUncoated
- Surface Quality40-20 scratch-dig
- Cleaning
- Clear ApertureCAW: central 90% of diameter
10CF: central 85% of diameter
- Diameter ToleranceCAW: +0.0/-0.1 mm
10CF: ±0.20 mm - Thermal Expansion Coefficient18.9 x 10-6 K-1 @ 300 K
- Thermal Limit10 W m-1 K-1 @ 273 K
- Wavelength Range250-7000 nm
Features
Ultra Broadband Applications
Calcium Fluoride has both high average transmission and low chromatic aberration compared to most IR materials. Unlike Germanium and Silicon, it is also transparent in the UV and Visible wavelength ranges, making it suitable for applications such as fluorescence imaging, or spectroscopy where operation over many wavelength bands is essential. Other application examples include use in femtosecond IR systems due to low group velocity dispersion in the IR) and use in excimer laser systems due to low UV absorption and high damage threshold).
Low Dispersion
The refractive index of Calcium Fluoride is remarkably stable vs wavelength. Visible chromatic aberration is extremely low with an Abbe Number of 95.31 compared to N-BK7 at 64.17, which means that this material is great for imaging applications. In the infrared region CaF2 is an excellent material to use in ultrafast experiments as it has the lowest group velocity dispersion (GVD) of any IR Material at 1.77 fs2/mm. This is half the GVD of Magnesium fluoride and orders of magnitude lower than Germanium or Silicon.