Show Filters:
Showing 10 of 30 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
UV Coated UVFS Plano-Convex LensesSPX010AR.10Plano-Convex Lens, Fused Silica, 6.35 mm, 12.7 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$206
UV Coated UVFS Plano-Convex LensesSPX011AR.10Plano-Convex Lens, Fused Silica, 12.7 mm, 16.0 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$211
UV Coated UVFS Plano-Convex LensesSPX012AR.10Plano-Convex Lens, Fused Silica, 12.7 mm, 19.0 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$211
UV Coated UVFS Plano-Convex LensesSPX013AR.10Plano-Convex Lens, Fused Silica, 12.7 mm, 25.4 mm EFL, 245-440 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$211
UV Coated UVFS Plano-Convex LensesSPX014AR.10Plano-Convex Lens, Fused Silica, 25.4 mm, 33.0 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$230
UV Coated UVFS Plano-Convex LensesSPX015AR.10Plano-Convex Lens, Fused Silica, 25.4 mm, 38.1 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$230
UV Coated UVFS Plano-Convex LensesSPX016AR.10Plano-Convex Lens, Fused Silica, 25.4 mm, 50.2 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$225
UV Coated UVFS Plano-Convex LensesSPX017AR.10Plano-Convex Lens, Fused Silica, 25.4 mm, 62.9 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$225
UV Coated UVFS Plano-Convex LensesSPX019AR.10Plano-Convex Lens, Fused Silica, 25.4 mm, 75.6 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$213
UV Coated UVFS Plano-Convex LensesSPX020AR.10Plano-Convex Lens, Fused Silica, 25.4 mm, 88.3 mm EFL, 245-440 nm
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$213

Mounting Options

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm () N/A N/A N/A
50.8 mm ()





N/A
38.1 mm () LT20 lens tube with
adapter
LP-2 lens positioner with
adapter
N/A
25.4 mm ()














12.7 mm ()



N/A
6.35 mm with
adapter
LT05 lens tube with
adapter
LP-05 lens positioner with
adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.

Specifications

  • Lens Shape
    Plano-Convex
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    245-440 nm
  • Coating Type
    UV Multilayer
  • Coating Code
    AR.10
  • Damage Threshold
    2 J/cm2, 10 nsec pulses, 10 Hz at 355 nm
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/2
  • Surface Accuracy, Irregularity
    λ/8
  • Surface Accuracy, Power
    1.5 λ
  • Chamfers
    0–0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning

Features

UV Fused Silica Substrates for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. For more information, refer to our optical materials Technical Note

High Quality Precision Plano-Convex Lens Surfaces

Our precision UV Fused Silica plano-convex lenses are polished to tight tolerances minimizing wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. These lenses have a 20-10 scratch-dig surface quality, and a 1.5 λ surface power accuracy. For more information, refer to the optical surfaces technical note.

Ultraviolet Antireflection Coating

Our AR.10 broadband multilayer antireflection coating markedly improves the transmission efficiency of UV lenses in the 245 to 440 nm ultraviolet region.

Standardized Plano-Convex Focal Lengths

Standard effective focal lengths across a variety of newport lens sizes, materials and shapes provide a systematic approach allowing for lenses of different sizes to be interchanged without requiring other changes to your optical system. Collimating a point light source coming from the planar surface or focusing a collimated light source which is incident on the curved surface will help to minimize the spherical aberration.

Plano-Convex Lens Shape for Focusing Light

Plano-Convex lenses are the best choice for focusing parallel rays of light to a single point. They can be used to focus, collect and collimate light. The asymmetry of this lens shape minimizes spherical aberration in situations where the object and image are located at unequal distance from the lens. The optimum case is where the object is placed at infinity with parallel rays entering lens and the final image is a focused point.

Focusing a Collimated Laser Beam

For an application example, let’s look at the case of the output from a Newport R-31005 HeNe laser focused to a spot using a KPX043 Plano-Convex Lens. This Hene laser has a beam diameter of 0.63 mm and a divergence of 1.3 mrad. Note that these are beam diameter and full divergence, so in the notation of our figure, y1 = 0.315 mm and θ1 = 0.65 mrad. The KPX043 lens has a focal length of 25.4 mm. Thus, at the focused spot, we have a radius θ1f = 16.5 µm. So, the diameter of the spot will be 33 µm.

Collimating Light from a Point Source

Since a common application is the collimation of the output from an Optical Fiber, let’s use that for our numerical example. The Newport F-MBB fiber has a core diameter of 200 µm and a numerical aperture (NA) of 0.37. The radius y1 of our source is then 100 µm. NA is defined in terms of the half-angle accepted by the fiber, so θ1 = 0.37. If we again use the KPX043 , 25.4 mm focal length lens to collimate the output, we will have a beam with a radius of 9.4 mm and a half-angle divergence of 4 mrad.

Mounted Version - with Lens Tubes

The lenses can be mounted in LT series lens tube for constructing a complex optical system or quickly connecting to other threaded lens mounts: A-Line™ series fixed lens mount, or adjustable lens positioner (with thread adapter). Use LT-WR series spanner wrench for easy lens installation.