Sorry, this product is no longer offered for sale. The recommended replacement product is XPS-D2.

2-axis Universal Controller/Driver, ethernet

Specifications

  • Type
    Universal Controller
  • Command Set
    Objected oriented language, 100+ functions, TCL generated scripts, EPICS Compatible
  • Compensation
    Linear error, backlash compensation, error mapping
  • Computer Interfaces
    Two Ethernet 10/100 Base-T (RJ45) with Fixed and Dynamic IP with DHCP & DNS for local and network communication
  • Control Algorithm
    PI Position, PIDFF Velocity, PIDFF Acceleration, PIDDualFF Voltage, Variable PID's, Derivative Cut-off Filter, Notch Filters, or Open Loop
  • Error Compensation
    Linear, Backlash, Error
  • ESP Compatibility
    ESP Stage Detection
  • Motion
    Synchronized pt to pt, Spindle, Gantry, Linear/circular interpolation, Splines, PVT, Analog tracking, Master-slave
  • Motor Control
    DC Servo, Stepper, DC Brushless, Piezoelectric stacks, others via pass through card
  • Number of Axis
    2
  • Weight
    16 kg  

Resources & Downloads

3D Product Models
Application Notes
2D Product Drawings
Software
Literature

Related Products

Accessories

Compare Description Drawings, CAD & Specs Avail. Price
XPS Motion Controller Driver ModulesXPS-DRV00PPass-through Driver Module, Pulse and Direction
In Stock
$414
XPS Motion Controller Driver ModulesXPS-DRVP1Nano Positioning Drive Module, Piezo-Stack
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,204
XPS Motion Controller Driver ModulesXPS-DRV01PWM Drive Module, DC and Stepper Motors
In Stock
$925
XPS Motion Controller Driver ModulesXPS-DRV02PWM Drive Module, Brushless Motors
4 Weeks
$1,353
XPS Motion Controller Driver ModulesXPS-DRV03PWM Drive Module, High Performance, DC Motors
In Stock
$975
XPS Motion Controller AccessoriesXPS-TG5Cable, Trigger Output, LEMO/flying leads, 5m
In Stock
$294
ESP Compatible Stage to Motion Controller CablesMCAB-1Cable, Motorized Stage, 1 m, DB25-M to DB25-F
In Stock
$222
ESP Compatible Stage to Motion Controller CablesMCAB-3Cable, 3 m, DB25 Male to DB25 Female$273
ESP Compatible Stage to Motion Controller CablesMCAB-5Cable, 5 m, DB25 Male to DB25 Female
In Stock
$355
ESP Compatible Stage to Motion Controller CablesMCAB-7Cable, 7 m, DB25 Male to DB25 Female
In Stock
$446
ESP Compatible Stage to Motion Controller CablesMCAB-10Cable, 10 m, DB25 Male to DB25 Female
In Stock
$556