Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Concave Metallic Mirror, 50.8 mm, 50 mm Focal Length, 480-20,000 nm

Specifications

  • Wavelength Range
    480-20000 nm
  • Mirror Shape
    Concave
  • Diameter
    50.8 mm
  • Effective Focal Length (EFL)
    50 mm
  • F/#
    1
  • Radius of Curvature (R)
    -100 mm
  • Material
    Borofloat® 33
  • Coating Type
    Protected Silver
  • Coating Code
    ER.2
  • Angle of Incidence
    0-15°
  • Reflectivity
    Ravg>96%, Rmin>93% @ 480-1100 nm;Ravg>98.5%, Rmin>97% @ 1.1-20 µm
  • Damage Threshold
    1 J/cm² with 10 ns pulses at 1064 nm, 20Hz
  • Surface Quality
    40-20 scratch-dig
  • Surface Flatness
    λ/4 at 632.8 nm
  • Back Surface
    Fine ground
  • Edge Thickness (T<sub>e</sub>)
    9.65 mm
  • Center Thickness (T<sub>c</sub>)
    6.25 mm
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Wedge
    ≤0.03 mm
  • Chamfers
    0.25–0.76 mm face width
  • Chamfers Angle Tolerance
    45° ±15°
  • Cleaning
undefined

Resources & Downloads

Other
2D Product Drawings

Related Products

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Standard Borofloat 33 Metallic Mirrors10D20ER.2Silver Mirror, Borofloat, 25.4 mm, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$106
Standard Ultrafast Mirrors10B20UF.25Low GDD Ultrafast Mirror, 45° AOI, 25.4 mm, 700-930 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$272
High-Performance Zerodur Metallic Mirrors20Z20ER.2Silver Mirror, Zerodur, 50.8 mm, λ/10, 480-20,000 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$378
High-Performance Fused Silica Dielectric Mirrors10Q20BB.2Dielectric Mirror, Ultra-broadband, 25.4 mm, 99% 0-50°, 610-1130 nm
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$493

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
ULTIMA® Low Wavefront Distortion Mirror MountsU200-AC3KMirror Mount, ULTIMA®, Center, 2.0 in., 3 Locking Knob Adjustment
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$463
ULTIMA® Clear Edge Mirror MountsU200-A3KMirror Mount, ULTIMA®, Clear Edge, 2.0 in., 3 Locking Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$286
Performa-i Hex-Driven Mirror MountsP200-AI28Mirror Mount, PERFORMA-i, 2.0 in., 80 TPI, 2 Locking Allen-Keys
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$207
ULTIMA® Gimbal Mirror MountsU200-G2KGimbal Mirror Mount, ULTIMA®, Center, 2.0 in., 2 Locking 100-TPI Knobs
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$428