These bases offer options for mounting optical rods onto optical tables and breadboards. The stainless steel SR-B mounting base is used when non-magnetic pedestal mounting is needed – to extend its height, SR-E extension posts and SRS-S spacers can be connected. The VPB Adjustable Platform is a stiff, low-profile, adjustable base designed for stable mounting of Newport rods and components. It has XY sliding adjustments for complete positioning freedom on any compatible mounting surface.
- Rod clamp provides 3 x 3 in. side mounting surface
- Hand-turned continuous height adjustment
- Quick disconnect mechanism for easy removal and placement See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-B | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | VPB | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SR-B | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-VPB | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Translational Base
The VPB adjustable platform is a stiff, low-profile adjustable base designed for stable mounting of Newport rods and components anywhere on our optical tables and breadboards. The internal slider and slotted base together provide 1.0 in. X and Y sliding adjustment range for complete positioning freedom.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SR-FClamping Fork, 1.5 in. Diameter Pedestal Pillar, 1/4-20 (M6) Slot | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SK-SH-Q20Socket Head Cap Screw Kit, Stainless Steel, 1/4-20, Qty 320 | In Stock | ||||
![]() | M-SK-SH-M6Socket Head Cap Screw Kit, Stainless Steel, M6, Qty 320 |














