Compatible Controllers

Compatible motion controllers for UTS series stages are:

*  500 nm MIM when a UTS stepper motor stage is used with SMC100PP.

Specifications

Models UTS50CC /
UTS100CC /
UTS150CC
UTS50PP /
UTS100PP /
UTS150PP
UTS50PPV6 /
UTS100PPV6 /
UTS150PPV6
Travel Range 50 / 100 / 150 mm
Maximum Speed 40 mm/s 20 mm/s 10 mm/s
Minimum Incremental Motion 300 nm
Centered Load Capacity 200 N 200 N 100 N
Axial Load Capacity (+Cx) 50 N
Inverse Axial Load Capacity (-Cx) -10 N
Accuracy, Typical ±1.1 / ±1.5 / ±2.0 µm ±1.2 / ±1.7 / ±2.0 µm ±1.2 / ±1.7 / ±2.0 µm
Accuracy, Guaranteed ±2.25 / ±2.75 / ±3.25 µm ±2.5 / ±3.5 / ±4.0 µm ±2.5 / ±3.5 / ±4.0 µm
Uni-directional Repeatability, Typical ±0.20 / ±0.30 / ±0.30 µm ±0.20 / ±0.30 / ±0.30 µm ±0.25 / ±0.30 / ±0.30 µm
Uni-directional Repeatability, Guaranteed ±0.5 µm
Bi-directional Repeatability, Typical ±0.6 / ±0.8 / ±0.8 µm ±2.2 / ±2.3 / ±2.3 µm ±2.3 / ±2.3 / ±2.3 µm
Bi-directional Repeatability, Guaranteed ±1.75 µm ±3.0 µm ±3.0 µm
Pitch, Typical ±17 µrad / ±25 µrad / ±25 µrad
Pitch, Guaranteed ±37 µrad / ±50 µrad / ±60 µrad
Compliance in Pitch 15 µrad/Nm
Yaw, Typical ±12 µrad / ±20 µrad / ±30 µrad
Yaw, Guaranteed ±25 µrad / ±35 µrad / ±45 µrad
Compliance in Yaw 15 µrad/Nm
Compliance in Roll 10 µrad/Nm
Origin Repeatability ±0.5 µm ±2.5 µm ±2.5 µm
Cable Length 3 m
Weight 2.8 / 3.2 / 3.7 kg 2.9 / 3.3 / 3.8 kg 2.9 / 3.3 / 3.8 kg
MTBF 20,000 h (25% load, 10% duty cycle)
Compliance RoHS 3, CE

Features

All Steel Stage Construction

UTS series linear stages feature all-steel construction with preloaded linear ball bearing slides. Steel has an almost 3-times greater stiffness than aluminum, and provides the UTS stages comparable stiffness to the popular ILS series, but in a much more compact and significantly lower profile package. The homogenous steel design minimizes thermal stress and eliminates bi-metal bending effects of aluminum stages. The result is more consistent performance than other aluminum stage designs.

Economical Stepper Motor Drive

The stepper motor version is a cost-effective solution for less demanding applications. When used with our XPS, ESP301, or controllers with high micro-stepping capability, low-noise operation and very small incremental motions are guaranteed. Position is attained by the number of commanded steps and micro-steps. For this purpose, the stepper motor is directly attached to the lead screw with a proprietary bellow coupling with high-torsion stiffness and no gear or belt drive in between. The high output torque of the stepper motor also minimizes the risk of lost steps and provides optimum motion sensitivity with good linearity between commanded micro-steps and the actual motion of the stage.

Basic working principle of a stepper motor

High-Torque DC Motor with Ultra-High Resolution Feedback

The UTS-CC features a high-torque DC motor for the highest dynamic speed control. A reduction belt between the motor and the lead screw increases the available output torque, reduces the servo sensitivity and ensures precise incremental motion capability with all Newport motion controllers and drivers. An ultra-high resolution 20,000 cts/rev rotary encoder with index pulse provides precision homing, making the stage a recommended choice for applications requiring accurate bi-directional positioning. For tightest position control, the rotary encoder is directly mounted on the lead screw. This eliminates the majority of drive train error sources that affect other stages with indirect position read-out.

Plug and Play ESP Motion Controller Compatible

The UTS is an ESP compatible stage. When connected to a Newport controller, it is quickly recognized and its operating parameters are configured without the need for user input, facilitating the startup and usability of the UTS. This Plug and Play feature is not only transparent to the use, but it also ensures the safe operation of the stage.

XY and XYZ Stage Stacks and Table Mounting

For XY configurations of UTS stages, use the captive screws. The same screws can also be used for bolting UTS stages directly to custom mounting surfaces via thru-holes at the carriage. For mounting UTS stages to optical tables, please use the base plate.

Example of an XY assembly with UTS150CC and UTS50CC

Diamond-Corrected Lead Screw Drive

Precision motion is provided by a diamond-corrected lead screw and a matched, lapped nut to enable high vertical load capacity and to ensure high position stability even at power-off. The precision nut includes anti-backlash preloading and a sophisticated decoupling system that prevents lead screw eccentricity errors from affecting stage movement.

Individual Stage Metrology Report is Included

Newport guarantees specification values which are measured and recorded following ASME B5.57 and ISO 230-2 standards. The typical performance values are two times better than the guaranteed specifications.

UTS Stage Load Characteristics

Accessories

UTS Stage Mounting Accessories

Compare Description Drawings, CAD & Specs Avail. Price
M-PBN12Base Plate, Used with UMR12 Series, MVN120 & UTR120 Series
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$154
UTS-TPTop Plate, UTS Stages with English Holes
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$242
M-CAP-M41Captive Screws, Set of 4 , XY Assemblies
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$48
EQ100-LRight-Angle Bracket, UTS100 and UTS150
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,545
EQ100-LV6Right-Angle Bracket, UTS100PPV6 and UTS150PPV6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,812
EQ100-SRight-Angle Bracket, UTS50
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,431

Resources