With special materials, cleaning and packaging, our low outgassing mirror mounts are designed for applications in demanding clean and vacuum environments.
- Designed for vacuum and clean applications
- Compact size ideal for OEM applications
- Low outgassing stainless steel and nickel plating See All Features
Features
Comprehensive Testing
After we complete design, manufacturing, and packaging we conduct TD-GC-MS (Thermal Desorption Gas chromatography–mass spectrometry) testing on the final product. The TD-GC-MS report identifies the outgas substance and rate at which it outgases. The TD-GC-MS test results can be used to determine if the addition of the low-outgassing mount will permit a vacuum chamber to pump down to a desired base pressure.
Suprema® Series Clean and Low-Outgassing Mirror Mounts
These vacuum compatible Suprema Stainless Steel Kinematic Optical Mounts are fabricated from powdered stainless steel and specially prepared for high vacuum environments. Two versions are available: The SN100 Clear Edge version with 127-TPI actuators and the SS100 Full Aperture version with 100-TPI actuators. Polished and lapped carbide pads enable smooth, repeatable motion and outstanding stability. These mounts have a two-actuator configuration with locking Hex Adjustment Screws providing tip and tilt adjustability. Convenient 8-32 (M4) counterbored clearance holes provide quick, precise, secure and stable mounting. Suprema mounts are compatible with standard post and post holder systems for adjustable height and pedestal posts for a stable fixed height.
ULTIMA® Series Clean and Low-Outgassing Mirror Mounts
This ULTIMA Clear Quadrant Mirror Mount offers unsurpassed functionality for clean or high-vacuum environments. Thick front and rear plates and optimized, stiff springs improve the long-term stability and provide greater protection against vibrations. The patented clear quadrant design exposes the edge of the optic, allowing beams to pass close to the edge of a mounted optic. The actuators can be quickly changed to accommodate a broad selection of adjustment screws, micrometers, and motorized actuators. Polished carbide pads enable smooth, repeatable motion. A large array of optical mounting accessories is available for these mounts making ULTIMA a basic building block for many optical systems. This optical mount for 1 inch (25.4 mm) diameter optics includes two 100 TPI locking actuators with hex key providing ±7° of tip/tilt adjustment. Convenient clearance mounting holes on each of two sides are compatible with either 8-32 or M4 screws providing quicker, more precise, and more secure mounting. ULTIMA mounts can be mounted to posts for adjustable height or pedestal posts for a stable fixed height.
Stability™ Series Clean and Low-Outgassing Mirror Mounts
LaserClean™ Low VOC Versions Available
Many laser-based applications require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. VOCs and other contaminates can deposit on to optical surfaces causing degradation in output power, beam quality, and wavelength. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.
Accessories
LaserClean™ Pedestals
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1-LCOptical Pedestal, 25.4 mm Height, 25.4 mm Diameter, M4, LaserClean | In Stock | ||||
![]() | M-PS-2-LCOptical Pedestal, 50.8 mm Height, 25.4 mm Diameter, M4, LaserClean | In Stock | ||||
![]() | M-PS-3-LCOptical Pedestal, 76.2 mm Height, 25.4 mm Diameter, M4, LaserClean |
LaserClean™ Spacers
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.031-LCPedestal Spacer, 0.03125 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean | |||||
![]() | PS-0.063-LCPedestal Spacer, 0.0625 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean | |||||
![]() | PS-0.125-LCPedestal Spacer, 0.125 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean | |||||
![]() | PS-0.25-LCPedestal Spacer, 0.25 in. Thick, 1 in. Posts, 8-32 (M4) CLR, LaserClean |
Removable Knobs
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | KN-10QS-3Threaded Knob, 1/4-100, Silver Anodized, 3-Pack | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | KD.75Large Adjustment Knob, 2.0 mm Hex Key, Silver | In Stock | ||||
![]() | 9361Adjustment Knob Set, 3.175 mm Hex Key, Set of 3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Vacuum Compatible Adjusters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | AJS100-0.5H-V6Hex Adjustment Screw, 100 TPI, 12.7 mm Travel, End Lock, Vacuum | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |