Compare Model Drawings, CAD & Specs Availability Price
Optical Post, 75 mm Height, 25.4 mm Diameter, M6, 290 Series Platform
$37
In Stock
In Stock
Optical Post, 125 mm Height, 25.4 mm Diameter, M6, 290 Series Platform
$50
In Stock
In Stock
Optical Post, 175 mm Height, 25.4 mm Diameter, M6, 290 Series Platform
$69
In Stock
In Stock
Optical Post, 3 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform
$37
In Stock
In Stock
Optical Post, 5 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform
$50
In Stock
In Stock
Optical Post, 7 in. Height, 1 in. Diameter, 1/4-20, 290 Series Platform
$69
In Stock
In Stock
Complete Platform Assembly, 4.0 in. Height, 1/4-20 Thread
$419
In Stock
In Stock
Complete Platform Assembly, 6.0 in. Height, 1/4-20 Thread
$473
In Stock
In Stock
Complete Platform Assembly, 8.0 in. Height, 1/4-20 Thread
$529
In Stock
In Stock
Complete Platform Set, 4, 6, and 8 in. Height, 1/4-20 Thread
$824
In Stock
In Stock
Complete Platform Assembly, 100.4 mm Height, M6 Thread
$419
Complete Platform Assembly, 150.4 mm Height, M6 Thread
$473
In Stock
In Stock
Complete Platform Assembly, 200.4 mm Height, M6 Thread
$529
In Stock
In Stock
Complete Platform Set, 100.4, 150.4, and 200.4 mm Height, M6 Thread
$824
In Stock
In Stock

Specifications

  • Type
    Platform Assembly
  • Thread Type
    1/4-20, M6
  • Material
    Aluminum

Features

Stable Fixed Height Mounting Platform

290 Series platforms use 1.0 inch (25.4 mm) diameter pedestal pillars and 0.5 inch (12.7 mm) thick solid aluminum breadboard plates to create very stable mounting platforms at a fixed 4 in. (100.4 mm), 6 in. (150.4 mm), or 8 in. (200.4 mm) height. They are available with metric or Imperial threads.

Versatile Top Mounting Plate

The top plate has an array of tapped and clearance mounting holes for attaching components. The bottom plate has two rows of clearance holes for tie-down to tables or magnetic bases. Both plates are included with the assembly and can be also ordered independently.

Accessories