Economy mirrors set a new standard of value and performance for optical elements. They are best suited for prototype development, proof-of-concept or educational applications where power loss, dispersion or wavefront distortion are not critical.
- Four metallic coatings cover UV - IR spectral bands
- Substrate flatness & surface quality λ/10, 40-20
- Available in diameter 12.7 mm, 25.4 mm, 50.8 mm
- Broader bandwidth and less expensive than dielectric coatings
- Insensitive to polarization and angle of incidence
- Cost saving 10-pack available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D620AL.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620AL.2-PK | In Stock | ||||
![]() | 05D620ER.1 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620ER.1-PK | In Stock | ||||
![]() | 05D620ER.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620ER.2-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620ER.4 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620ER.4-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620AL.2 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620AL.2-PK | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
For all cost-saving 10 packs, click here
Square mirror, elliptical mirror, and D-shaped mirror are also available.
Specifications
- Wavelength Region250-600 nm, 450-700 nm, 480-20000 nm, 650-20000 nm
- Mirror ShapeRound
- Diameter12.7 mm, 25.4 mm, 50.8 mm
- Thickness3.1 mm, 6.0 mm, 12.7 mm
- MaterialBorofloat 33
- Surface Flatnessλ/10 at 632.8 nm
- Angle of Incidence0-45°
- Clear Aperture≥central 80% of diameter
- Cleaning
Features
Borofloat® 33 Substrates
Borofloat 33 is a high quality borosilicate glass that offers low thermal expansion and high thermal shock resistance. Its material properties and moderate cost make Borofloat 33 an ideal substrate for general purpose applications. For more information, please see our Optical Materials technical note.
Maximum Value Optics
Newport's economy class of optics includes mirrors, lenses, objectives, and prisms. They were developed for customers who require inexpensive yet effective optics to perform prototyping, basic optical demonstrations or experiments. The performance of our economy class of optics is equivalent to many other commercially available products at similar prices. They provide maximum value while delivering the quality associated with Newport products. For more information, refer to Economy Optics Selection Guide.
Enhanced Aluminum VIS-NIR Coating
Protected Silver VIS-IR Coating
Protected Gold NIR-IR Coating
Accessories
Cost-Saving 10 Packs
Buy 9 get 1 free when you choose to buy our popular 10 packs.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05D620AL.2-PKUV Aluminum Mirror Pack, Economy, Borofloat, 12.7 mm, λ/10, 250-600 nm, Qty 10 | In Stock | ||||
![]() | 05D620ER.1-PKAluminum Mirror Pack, Economy, Borofloat, 12.7 mm, λ/10, 450-700 nm, Qty 10 | In Stock | ||||
![]() | 05D620ER.2-PKSilver Mirror Pack, Economy, Borofloat, 12.7 mm, λ/10, 480-20,000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 05D620ER.4-PKGold Mirror Pack, Economy, Borofloat, 12.7 mm, λ/10, 650-20,000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620AL.2-PKUV Aluminum Mirror Pack, Economy, Borofloat, 25.4 mm, λ/10, 250-600 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620ER.1-PKAluminum Mirror Pack, Economy, Borofloat, 25.4 mm, λ/10, 450-700 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620ER.2-PKSilver Mirror Pack, Economy, Borofloat, 25.4 mm, λ/10, 480-20,000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10D620ER.4-PKGold Mirror Pack, Economy, Borofloat, 25.4 mm, λ/10, 650-20,000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D620AL.2-PKUV Aluminum Mirror Pack, Economy, Borofloat, 50.8 mm, λ/10, 250-600 nm, Qty 10 | In Stock | ||||
![]() | 20D620ER.1-PKAluminum Mirror Pack, Economy, Borofloat, 50.8 mm, λ/10, 450-700 nm, Qty 10 | In Stock | ||||
![]() | 20D620ER.2-PKSilver Mirror Pack, Economy, Borofloat, 50.8 mm, λ/10, 480-20,000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20D620ER.4-PKGold Mirror Pack, Economy, Borofloat, 50.8 mm, λ/10, 650-20,000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |















