Compare Description Drawings, CAD & Specs Avail. Price
Fast-Drive Dovetail Linear StagesTSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, 1/4-20 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$232
Fast-Drive Dovetail Linear StagesM-TSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, M6 Threads
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$232
Notes:

20 TPI precision lead screws are included with theses stages.

Specifications

  • Maximum Stage Travel
    25.4 mm
  • Centered Normal Load Capacity
    111 N
  • Vertical Axial Load Capacity
    22 N
  • Recommended Actuators
    Included
  • Adjustment Screw Thread
    20 TPI
  • Material
    Aluminum
  • Bearings
    Dovetail Slide
  • Drive Location
    Center drive
  • Platform Size
    76.2 x 76.2 mm
  • Height
    19.1 mm
  • Thread Type
    1/4-20
    M6 (M- model)

Features

Smooth Motion Dovetail Slide Bearings

The TSX-1D Series Dovetail Stage uses the same precision dovetail sliding mechanism as the more precisely controlled versions, but offers a quick positioning version over a relatively long 1.0 in. travel distance. Dovetail slides provide the simplest of all movements. Consists of two precision ground flat surfaces sliding against each other.

4 µm Step Control for Quick Positioning

The TSX-1D has a 20 TPI precision lead screw drive for coarse/fine positioning. The stage can be securely locked in place by accessing the side-mounted set screw. The stage can be adjusted from either side making this a versatile tool for smooth, fast positioning within systems.

Large Centered Load Capacity

This stage provides the largest center load capacity of the dovetail series, as well as the largest mounting area to provide the smooth travel of the dovetail design to a larger number of components.