Spherical ball lenses are commonly used for laser collimating and focusing, laser-to-fiber coupling, fiber-to-fiber coupling, and fiber-to-detector coupling.
- For laser-to-fiber, fiber-to-fiber, and fiber-to-detector coupling
- High coupling efficiency
- Easy to align
- Four available diameters See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LB1Spherical Ball Microlens, 1.0 mm 0.55 mm FL, 0.05 mm WD, Uncoated | |||||
![]() | LB2Spherical Ball Microlens, 2.0 mm, 1.10 mm FL, 0.10 mm WD, Uncoated | |||||
![]() | LB3Spherical Ball Microlens, 3.0 mm, 1.65 mm FL, 0.15 mm WD, Uncoated | |||||
![]() | LB5Spherical Ball Microlens, 5.0 mm, 2.75 mm FL, 0.25 mm WD, Uncoated |
Specifications
- Lens ShapeSphere
- Lens MaterialGrade A LaSF N9
- Antireflection CoatingUncoated
- Lens TypeMicro Ball Lens
- Wavelength Range600-1550 nm
- Diameter Tolerance±0.001 mm
- f/CA0.69
Features
High Coupling Efficiency
Coupling efficiency for spherical ball lenses can be very high, generally greater than 90%, due to high numerical aperture and simplicity in alignment.
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 561-MMOptical Module Mount, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-BL1Ball Lens Module, 1 mm, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 561-BL2Ball Lens Module, 2 mm, 561 Series | |||||
![]() | 561-BL3Ball Lens Module, 3 mm, 561 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |