SmartTable® OTS™ ST optical table systems feature SmartTable ST optical table tops with two IQ active dampers and a new, innovative, rigid platform that features integrated leveling feet and casters as well as a variety of optional accessories to optimize laboratory space, organization and safety.
- Includes rigid support frame
- No tuned damping
- Two IQ active dampers
- Constrained layer core damping attenuates broadband vibration
- Damped composite edge finish eliminates sidewall resonance
- 4.8 mm thick skin table top with integrated damping layer See All Features
Selection Guide
Optical Table Selection Guide
Newport offers a wide variety of Optical Tables including our broadband damped RPR Series Optical Tables, precision tuned damped RS Series Optical Tables, and actively damped SmartTable Optical Tables with IQ Damping Technology. Our optical table solutions are designed to fit any performance, budget and delivery need. From very demanding applications like confocal microscopy, spectroscopy or interferometry, to applications under a small budget, Newport has the right optical table for them all.
| Table Top Series | Hybrid SmartTable | Active SmartTable | Upgradable SmartTable1 | Passive RS4000 | Passive RS2000 | Broadband RPR |
|---|---|---|---|---|---|---|
| Applications | Check Out Our Complete Optical Table Selection Guide | |||||
| Active IQ Dampers | 2 | 2 | 0 ⇒ 2 | 0 | 0 | 0 |
| Precision Tuned Dampers | 2 | 0 | 2 | 6 | 2 | 0 |
| Broadband Damping | Constrained Layer Core, Damped Working Surface, Composite Edge Finish | |||||
| Damping Performance | ★★★★ | ★★★ | ★★★★ | ★★★ | ★★ | ★ |
| Cost | $$$$ | $$$$ | $$$$ | $$$ | $$ | $ |
| Working Surface | 4.8 mm Thick 430 Ferromagnetic Stainless Steel | |||||
| Bottom Skin | 4.8 mm Thick Carbon Steel | |||||
| Core Design | Vertically Bonded Trussed Honeycomb | |||||
| Side Panels | Highly Damped Composite Wood | |||||
| Mounting Holes | Individually Sealed | |||||
| Mounting Threads | 1/4-20 (M6) on 1 in. (25 mm) Grid | |||||
| Standard Tabletops | SST | ST | ST-UT2 | RS4000 | RS2000 | RPR |
| Other Standard Versions | N/A | N/A | N/A | Cleanroom | Double Density | Non-Magnetic |
| Table Supports | Check Out Our Optical Table Supports | |||||
| Table and Support Systems2 | OTS-SST Isolated |
OTS-ST Isolated Rigid |
OTS-UT2 Isolated Rigid |
N/A | INT4 Isolated Rigid |
INT2 Isolated Rigid |
| Compliance Curve3 | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
1. Upgradable SmartTable can be field upgraded to Hybrid SmartTable by installing two active IQ dampers.
2. Table system is offered with pneumatic isolation support or rigid support. The table top in table system has different leg mounting holes than standalone table tops.
3. The compliance curve is based on a 4 ft x 8 ft x 12 in table top.
Specifications
- TypeSmartTable OTS-ST Optical Table System
- Optical Table SupportsRigid Support Legs
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Tuned DampingNo
- Active DampingTwo IQ Active Dampers
- Working Surface Height36.7 ±0.5 in. (8 in. Thick Tables)
40.7 ±0.5 in. (12 in. Thick Tables) - Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Mounting Hole Type1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Alphanumeric Grid LabelsYes
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
- Bottom Skin Material4.8 mm thick carbon steel
Features
SmartTable OTS Optical Table System Overview
Learn about the features, performance, and compatible accessories of our innovative SmartTable OTS optical table and support system.
SmartTable OTS Optical Table System Installation
Learn about how to install your new SmartTable OTS optical table and support system.
SmartTable Active and Broadband Damping Performance
ST Series SmartTable optical table tops feature two IQ active dampers which effectively address medium frequency resonances of optical tables by sensing the vibrations and driving shakers at the opposite phase of the vibrations to cancel them out. Broadband damping is provided by a 4.8 mm thick table skin, a constrained layer core that attenuates broadband vibration, a damped working surface that eliminates skin resonance, and a composite edge finish that eliminates sidewall resonance.
The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The dashed red line is the rigid body line showing how an ideal optical table would perform with no relative motion. The blue line shows the natural frequencies of the optical table and how they these deviate from that of a rigid body. The red line shows the full damping performance with active damping turned on.
Intelligent Q (IQ) Active Damping Technology
At the core of our SmartTable optical table tops is an advanced damping technology called Intelligent Q (IQ) Damping. It effectively addresses the medium frequency resonances of optical tables from 80 to 550 Hz by incorporating two pairs of sensors and actuators in the optical table top design. An external controller is used to coordinate the signal processing, enabling a fast and accurate damping response. Each sensor-actuator pair is controlled by a separate control channel. The sensor senses the vibrations and the actuator outputs a signal to compensate for the vibrations. The pre-amplifiers and band-pass filters condition the sensor output signal before feeding it to the digital controller. The digital controller implements recursive filters that compensate for the dynamic response of the shaker and correct the phase to bring the phase difference between the displacement and force close to (-π/2) in the desired frequency range.
Easy Set-up with One-Button Auto Tuning
SmartTable active damping products are easy to set up and operate. Simply connect the IQ dampers with controller and press "Auto-Tune" button on the controller, the system will automatically find the resonances of the table and set gain parameters. Once the tuning is finished, the dampers will start working to damp vibrations on your tabletop real time. This feature also enables users to improve their table performance under different payload or payload distributions - press "Auto-Tune" when you have a major change in your set up to achieve the maximized damping performance.
24/7 Vibration Monitoring Capability
The ST-300 active damping controller comes with powerful and intuitive software that allows user to generate FFT plots, time response plots and save graphs or export data for further analysis. The ST-300 software also provides time continuous 10 to 820 Hz vibration data monitoring that could be used as a system trouble shooting tool for long duration experiments.
Robust and Flexible Rigid Frame Support
The SmartTable OTS optical table system features a sturdy and multi-functional support frame that is designed to maximize utility, minimize space occupied and optimize structural rigidity. The frame features leveling feet and casters for easy transportation of the system. The rigid support legs can be upgraded to pneumatic isolators with
Super Rigid Trussed Honeycomb Core Design
The honeycomb core in our optical tables is different than our competitors. Each piece of the corrugated honeycomb steel sheet is emerged in proprietary elastomeric vibration absorbing materials and bonded vertically throughout the height of the optical breadboard or optical table, creating a much stiffer honeycomb core structure. This labor intensive procedure makes sure that Newport's optical breadboard or optical table has the most robust honeycomb structures.
Vertically Bonded Triple Core Interface
Highly Damped Side Panels
Individually Sealed Mounting Holes
Precision Grid of Tapped, Countersunk & Deburred Mounting Holes
Unique Pressure Bonding Process Ensures Superior Flatness
SafeLock™ Mechanism Improves System Safety
SmartTable System Accessories
We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application. Accessories include:
- Overhead Shelves
- Bottom Shelves
- Extension Shelves
- Hip Guards
- Isolation Upgrade Kits (for rigid systems)
- Active Damping Upgrade Kits (For UT2 systems)
- Air Compressors
Nanostructure Imaging Improvements with SmartTables
The Nanostructures shown in the images above were built on and imaged with a Newport SmartTable optical table top. The image on the left was built with SmartTable active damping disabled. The image on the right was built with SmartTable active damping enabled. Source for images: Steven E. Kooi, Ph.D. Research Engineer, Institute for Solder Nanotechnologies, MIT
Accessories
Pneumatic Isolation Upgrade Kits
These kits are used to field upgrade rigid SmartTable OTS optical table systems to pneumatic isolation.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OTS-ISL-KTVibration Isolation Upgrade Kit, Rigid SmartTable OTS Systems, I-1250 Isolators | |||||
![]() | OTS-ISL800-KTVibration Isolation Upgrade Kit, Rigid SmartTable OTS Systems, I-800 Isolators |
Resources
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) ST-300 User Manual Rev C(1.8 MB, PDF) SmartTable OTS User's Manual(1.2 MB, PDF)
Literature
SmartTable Family Data Sheet(1.1 MB, PDF)
Tutorials
Technical Notes
Technical Articles
How to Determine Your Equipment Needs(1.2 MB, PDF)
Software
SmartTableApp-1-1-4(81.5 MB, ZIP)



























