The RV Series steel rotation stages combine high precision positioning and extremely high load capacities to operate in a large variety of conditions for scientific and industrial applications. Five stage sizes and four DC motor configurations are available. Closed-loop DC servo systems are the recommended choice for more demanding applications requiring either higher rotational speed, repeatability, accuracy or smaller minimum incremental motion (MIM).
- Ideal for high load applications with up to 6500 N load
- All steel, single monolithic construction offers high stiffness and thermal stability
- Double row preloaded ball bearings allow for high off-center loads in a reduced footprint
- Precision ground and hardened worm gear with self-compensating preload
- Closed-loop DC motor for high speed, repeatability, accuracy or smaller MIM See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RVS80CCMotorized Rotation Stage, 80 mm, High-Speed DC Drive | |||||
![]() | RV120CCMotorized Rotation Stage, 120 mm, High-Speed DC Drive | |||||
![]() | RV120CCHLMotorized Rotation Stage, 120 mm, High-Torque DC Drive | |||||
![]() | RV120HATMotorized Rotation Stage, 120 mm, High-Speed DC Drive, Direct Encoder | |||||
![]() | RV120HAHLMotorized Rotation Stage, 120 mm, High-Torque DC Drive, Direct Encoder | |||||
![]() | RV160CCMotorized Rotation Stage, 160 mm, High-Speed DC Drive | |||||
![]() | RV160CCHLMotorized Rotation Stage, 160 mm, High-Torque DC Drive | |||||
![]() | RV160HATMotorized Rotation Stage, 160 mm, High-Speed DC Drive, Direct Encoder | |||||
![]() | RV160HAHLTMotorized Rotation Stage, 160 mm, High-Torque DC Drive, Direct Encoder | |||||
![]() | RV240CCMotorized Rotation Stage, 240 mm, High-Speed DC Drive |
Notes:
Folded version for applications with space constraints and Stepper Motor version are also available.
Compatible Controllers
Compatible motion controllers for the HAT and HAHLT versions of these DC motor driven stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module.
Compatible motion controllers for the CC, CCHL and HAHL versions of these DC motor driven stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, or Axis): Plug and Play compatible with ESP302 Motion Controller. Single Axis Motion Controller: Compatible with RVS80CC only.
Specifications
- Drive MechanismGround worm gear with self compensating preload
- BearingsDouble row ball bearings
- Worm Gear RatioRVS80: 1:180; RV120–RV350: 1:90
- OriginOptical
- Limit SwitchesOptical, at ± 170°, can be disabled for continuous rotation (except HAT & HAHLT versions)
- FeedbackHAT and HALT: Direct reading optical encoder on rotating platen; CC, CCHL and HAHL: Worm-mounted rotary encoder
- Base MaterialStainless Steel
- Cable Length3 m
Features
High Speed and High Torque DC Motor Versions
High speed (CC and HAT) and high torque (CCHL, HAHL and HAHLT) versions of the RV DC motor stages are available. The high speed versions enable speeds up to 80°/sec. The high torque versions are equipped with a reduction gear which provides higher torque and payload inertia capacity. A rotary encoder is mounted on the worm gear shaft of the CC and CCHL versions. When superior repeatability, position stability and speed regulation is needed, the high speed HAT and high torque HAHLT versions feature a high-resolution direct reading encoder and tachometer. (RV120HAHL includes direct reading encoder, but no tachometer.)
Error Mapping Services
For critical positioning applications, Newport offers error mapping upon request for RV-HAT and RV-HAHLT stages driven by our XPS advanced motion controller. We will measure, implement, and verify the results of this error map that will individually optimize each stage's position accuracy. In addition, multi-axis error mapping is also available. Measurements are made at 20.0 ±0.2 °C. A certificate of calibration will be provided with your stage. Actual data may also be provided upon request.
Resources
Application Notes
Custom 2-Axis Gimbal for Remote Sensing Instrument Test and Qualification(333 kB, PDF) Fiber Spool Winding Application with Custom 5-Axis Motion System(145.1 kB, PDF) Testing MEMS-based Accelerometers in GPS Navigation System with a Custom 2-Axis Gimbal(388.8 kB, PDF)
2D Product Drawings
RV Series(503.7 kB, PDF) RV Series & Tachometer(503.3 kB, PDF) RVS80(436.7 kB, PDF)
Other
RoHS Certificate for RV160PP(137.5 kB, PDF)
Literature
Gimbal Brochure(3.2 MB, PDF) RV Data Sheet.pdf(3.2 MB, PDF) XPS Error Compensation Tech Note(919.6 kB, PDF)
Manuals
RV - User's Manual.pdf(2.5 MB, PDF) RV - PP and PE Versions Manual.pdf(2.7 MB, PDF)