RL series rigid optical table supports offer rigid high load support of optical table tops when vibration isolation is not required.
- Rigid support legs for high table loads that do not need isolation
- Eliminates low frequency support resonance
- Interchangeable spacer bases allow different height configurations
- High horizontal stability
- Adjustable leg height compensating for uneven floors See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | RL-2000-410Optical Table Support Set, Rigid, 10 in., 8,000 lb. Load, Qty 4 | In Stock | ||||
![]() | RL-2000-413.5Optical Table Support Set, Rigid, 13.5 in., 8,000 lb. Load, Qty 4 | 2 Weeks | ||||
![]() | RL-2000-416Optical Table Support Set, Rigid, 16 in., 8,000 lb. Load, Qty 4 | 2 Weeks | ||||
![]() | RL-2000-419.5Optical Table Support Set, Rigid, 19.5 in., 8,000 lb. Load, Qty 4 | In Stock | ||||
![]() | RL-2000-422Optical Table Support Set, Rigid, 22 in., 8,000 lb. Load, Qty 4 | 3 Weeks | ||||
![]() | RL-2000-423.5Rigid Optical Table Leg Set, 23.5 in. Height, Qty 4, 8,000 lb. Load | 2 Weeks | ||||
![]() | RL-2000-428Rigid Optical Table Leg Set, 28 in. Height, Qty 4, 8,000 lb. Load | 2 Weeks | ||||
![]() | RL-2000-610Optical Table Support Set, Rigid, 10 in., 12,000 lb. Load, Qty 6 | 2 Weeks | ||||
![]() | RL-2000-613.5Optical Table Support Set, Rigid, 13.5 in., 12,000 lb. Load, Qty 6 | 2 Weeks | ||||
![]() | RL-2000-616Optical Table Support Set, Rigid, 16 in., 12,000 lb. Load, Qty 6 | 2 Weeks |
Specifications
- Load Capacity per Isolator2000 lb (907 kg)
- TypeRigid Optical Table Support
- Tie Bar FlangeNo
- Height Adjustment+ 0.75/-0.40 in. (+19/-10 mm)
Features
1.15 inch Height Adjustment Capability
Apart from its superior isolation design, RL-2000 Rigid Optical Table Supports also features robust and user friendly mechanical design for better user experience. Newport is the only manufacturer that provides 1.15 inches of height adjustment compensation in the isolator to allow for easy leveling of the entire system or alignment of separate tables. Compared to competitor's solution of using shims or putty before installation, Newport's design brings ease to fine-tuning the isolator height.
Tie-Bar Flange Versions Available
RL pneumatic vibration isolators are available with tie-bar flanges at the base. The tie-bar flange is compatible with our optical table tie-bar systems. Optical table support tie-bars increase the stability of your optical table. They are available in kits for various standard size optical tables with and without casters for moving the table system. We also offer complete optical table and support systems that include the optical table, isolators, and support frames that incorporate tie-bars between the isolators.
Modular Support Base
Our SL and RL optical table supports are built on modular support bases. Interchangeable spacer bases of different heights allow convenient cost-effective adjustment of working surface height or retrofitting of caster systems. Simply order new LLS series support bases to change your isolator to a new height. For example, if you currently have 16 in. legs and would like to increase your leg height to 23.5 in., you would order four LLS-23.5 to change four legs to 23.5 in. leg height. Leg spacers for height adjustment are only compatible with 13.5 inch or taller SL or RL support legs.
Accessories
Isolator Height Spacers
Need to change the height of your LabLegs isolators to fit a new experiment? Order one of those height spacers and swap out the bottom - easy and quick.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LLS-13.5Lab Leg Spacer, SL or RL supports, 13.5 in. | 2 Weeks | ||||
![]() | LLS-16Lab Leg Spacer, SL or RL supports, 16 in. | 4 Weeks | ||||
![]() | LLS-19.5Lab Leg Spacer, SL or RL supports, 19 in. | 4 Weeks | ||||
![]() | LLS-22Lab Leg Spacer, SL or RL supports, 22 in. | 4 Weeks | ||||
![]() | LLS-23.5Lab Leg Spacer, SL or RL supports, 23.5 in. | 2 Weeks | ||||
![]() | LLS-28Lab Leg Spacer, SL or RL supports, 28 in. | In Stock |
Resources
Manuals
RL SL Manual Rev. C(221.1 kB, PDF)