Compare Description Drawings, CAD & Specs Avail. Price
Port Frame Size Adapters for Integrating Spheres7Z08361N819M-PFR-1.0-1.5BV2 Port Frame Reducer, 1.5 to 1 in. Port, Flat Black, 819C and 819D Spheres
6 Weeks
$386
Port Frame Size Adapters for Integrating Spheres7Z08362N819M-PFR-SF-1.5V2 Port Frame Reducer, 1.5 to 1 in. Port, Barium Sulfate, 819C and 819D Spheres
In Stock
$444
Port Frame Size Adapters for Integrating Spheres7Z08365N819-PC-0.5V2 Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres
2 Weeks
$124
Port Frame Size Adapters for Integrating Spheres819-PC-0.5Port Frame Expander, 0.5 to 1.0 in. Port, Flat Black, 819C and 819D Spheres
2 Weeks
$127
Port Frame Size Adapters for Integrating Spheres819M-PFR-SF-1.5Port Frame Reducer, 1.5 to 1 in. Port, Spectraflect, 819C and 819D Spheres
5 Weeks
$454
Port Frame Size Adapters for Integrating Spheres819M-PFR-1.0-1.5BPort Frame Reducer, 1.5 to 1 in. Port, Flat Black, 819C and 819D Spheres
6 Weeks
$402
Port Frame Size Adapters for Integrating Spheres819M-PFR-1.0-1.5GPort Frame Reducer, 1.5 to 1 in. Port, Diffuse Gold, 819C and 819D Spheres
In Stock
$518
Port Frame Size Adapters for Integrating Spheres819M-PFR-1.0-2.5Port Frame Reducer, 2.5 to 1 in. Port, Spectraflect, 819C and 819D Spheres
In Stock
$396
Port Frame Size Adapters for Integrating Spheres819M-PFR-1.0-2.5BPort Frame Reducer, 2.5 to 1 in. Port, Flat Black, 819C and 819D Spheres$402
Port Frame Size Adapters for Integrating Spheres819M-PFR-1.0-2.5GPort Frame Reducer, 2.5 to 1 in. Port, Diffuse Gold, 819C and 819D Spheres
4 Weeks
$608

Features

What is a Port Frame Reducer?

A port frame reducer is a fixture that mounts onto a port frame of an integrating sphere, effectively reducing the frame and the port size to a specified diameter. Unlike a port reducer, a port frame reducer has a flange so that an additional sphere accessory can be mounted. Currently, barium sulfate (spectraflect), and flat black coated port frame reducers are available. Use them for for both the barium sulfate spheres and the PTFE (spectralon) based integrating spheres.

Flat Black Coating

These port frame size adapters are available not only in barium sulfate, or diffused gold, but also in Flat Black type coating in some cases. Flat Black type highly absorbs light and is used to imitate an open port, which does not have any reflection, and reduces introduction of ambient light into the sphere.

Customize Your Integrating Sphere

Complete your integrating sphere set-up with a wide variety of accessories. Our accessories include port plugs, port reducers, port frame reducers, fiber optic adapters, detector adapters, C-mount of SM1 type thread adapters, mounting assemblies, and a 0.5 inch to 1.0 inch port expander.