These optical table shelves are designed to meet your need for a more organized and ergonomic lab space. They are designed for durability and of the highest quality, providing safe and reliable accessory options. The OHS shelves are specifically designed to fit the optical tables without tie bar supports.
- Highest quality sturdy shelf options
- Maximized lab space, ergonomics and utility
- Mechanical isolation of equipment with fans
- Convenient location of laser systems
- Height adjustable See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-4Overhead Shelf, Free-Standing, 4 ft. Optical Table Length | |||||
![]() | OHS-5Overhead Shelf, Free-Standing, 5 ft. Optical Table Length | |||||
![]() | OHS-6Overhead Shelf, Free-Standing, 6 ft. Optical Table Length | |||||
![]() | OHS-8Overhead Shelf, Free-Standing, 8 ft. Optical Table Length | |||||
![]() | OHS-10Overhead Shelf, Free-Standing, 10 ft. Optical Table Length | |||||
![]() | OHS-12Overhead Shelf, Free-Standing, 12 ft. Optical Table Length | |||||
![]() | AS-1568Accessory Shelf, 15 x 68 x 2 inch, Mounts Below Table |
Features
Under Table Accessory Shelf
The AS Series Accessory Shelf mounts below the optical table for out-of-the-way storage of bulky items like lasers and power supplies. Designed with robust, two-inch thick honeycomb paneling, covered by steel on all sides, the shelf is non-resonant. In fact, it’s guaranteed not to degrade table performance. If components require additional, positive-tie-down stability, Newport recommends using a breadboard and support posts instead. The AS-1568 requires holes to be drilled and tapped into the bottom surface of optical tables for attachment. Please notify your Newport representative so that this special feature can be added to the table.
Compatible Electrical Sockets and Additional Storage
OHS shelf system can be upgraded to include up to four country specific electrical outlets. OHS-PS electrical power strip upgrade kits are available for France, Germany, Israel, UK, and USA. A hanging shelf can be included for more storage space if needed.
Accessories
OHS Shelf Electrical Outlets
These electrical outlet strips are compatible with OHS series shelf systems.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | OHS-PS-DEPower Outlet Strip Kit, OHS, German, Type F | |||||
![]() | OHS-PS-FRPower Outlet Strip Kit, OHS, French Type E | |||||
![]() | OHS-PS-USPower Outlet Strip Kit, OHS, US Type B | |||||
![]() | OHS-PS-UKPower Outlet Strip Kit, OHS, UK Type G | |||||
![]() | OHS-PS-ILPower Outlet Strip Kit, OHS, Israel Type H |