The ONE-XY uniquely integrates both the X and Y axes in a low-profile design with excellent positioning accuracy, flatness, straightness, stiffness, MIM, and repeatability.
- Integrated XY stages with built-in orthogonality
- Excellent planarity with micron-level straightness and flatness
- Low profile three plate design reduces stacking errors and increases stiffness
- High efficiency, non-cogging linear motor
- Linear encoder for nano-scale MIM and repeatability See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | ONE-XY60Motorized XY Linear Stage, Linear Motor, 50 mm Travel | In Stock | ||||
![]() | ONE-XY60HAMotorized XY Linear Stage, Linear Motor, 50 mm Travel, High Accuracy | 5 Weeks | ||||
![]() | ONE-XY100Motorized XY Linear Stage, Linear Motor, 90 mm Travel | 2 Weeks | ||||
![]() | ONE-XY100HAMotorized XY Linear Stage, Linear Motor, 90 mm Travel, High Accuracy | 4 Weeks | ||||
![]() | ONE-XY200Motorized XY Linear Stage, Linear Motor, 190 mm Travel | In Stock | ||||
![]() | ONE-XY200HAMotorized XY Linear Stage, Linear Motor, 190 mm Travel, High Accuracy | |||||
![]() | ONE-XY300Motorized XY Linear Stage, Linear Motor, 290 mm Travel | 5 Weeks | ||||
![]() | ONE-XY300HAMotorized XY Linear Stage, Linear Motor, 290 mm Travel, High Accuracy | 5 Weeks |
Compatible Controllers
Compatible motion controllers for these linear motor driven stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module and a Encoder Adapter for each axis. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module and a Encoder Adapter for each axis.
Specifications
Features
Ironless Linear Motor
The high efficiency, ironless linear motor has the advantage of higher speed, acceleration and system responsiveness without wear to motor brushes or drive screws, significantly reducing heat generation. Additionally the non-cogging feature of the Ironless Linear Motor ensures excellent speed stability. Not only does the ironless motor provide these advantages, it also results in high-throughput and high reliability.
Integrated X and Y Axes
The ONE-XY's most distinguishing feature is its 3 plate design, allowing movement in both X and Y direction with a low profile relative to stacked stages. Orthogonality is built into the design, therefore enhancing the XY accuracy.
Resources
Literature
Mini Laser Machining Brochure 2016(1.4 MB, PDF) Laser Machining Brochure 2018(3.4 MB, PDF) Integrated ONE-XY Data Sheet(1.3 MB, PDF)
2D Product Drawings
ONE-XY(455 kB, PDF)