Show Filters:
Showing 10 of 28 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Standard Optical Post HoldersVPH-1-POptical Post Holder, Pedestal Base, 1.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Standard Optical Post HoldersVPH-1.5-POptical Post Holder, Pedestal Base, 1.69 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$28
Standard Optical Post HoldersVPH-2-POptical Post Holder, Pedestal Base, 2.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$29
Standard Optical Post HoldersVPH-3-POptical Post Holder, Pedestal Base, 3.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30
Standard Optical Post HoldersVPH-4-POptical Post Holder, Pedestal Base, 4.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$30
Standard Optical Post HoldersVPH-6-POptical Post Holder, Pedestal Base, 6.19 in. Height, 0.5 in. Posts
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$33
Standard Optical Post HoldersVPH-1Optical Post Holder, No Slip, 1.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$16.70
Standard Optical Post HoldersVPH-1.5Optical Post Holder, No Slip, 1.5 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$16.70
Standard Optical Post HoldersVPH-2Optical Post Holder, No Slip, 2.0 in. Height, 0.5 in. Posts, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
Standard Optical Post HoldersVPH-3Optical Post Holder, No Slip, 3.0 in. Height, 0.5 in. Posts, 1/4-20
1 Week
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.70

Specifications

  • Type
    Optical Post Holder, Pedestal Base Post Holder
  • Thread Type
    1/4-20, M6
  • Material
    Aluminum

Features

Brake-shoe Design Offers Grip for Easy Adjusting

VPH Series optical post holders feature a unique, spring-loaded, brake shoe design to apply constant friction to optical posts during height adjustments for no-slip operation, before locking in place with its thumbscrew. Unlike typical spring-loaded post holders, the VPH Series holds posts in place even if the thumbscrew is partially or completely loosened. Moreover, the VPH Series' holding force is greater than typical spring-loaded screws. The result is easier, faster, and more reliable alignment of an optical experiment.

Two-Line Contact for Greater Stability

By using precision machining techniques to remove a small portion of the interior surface opposite the set screw of our VPH Series optical post holder, two lines of contact are created with a post when it is pushed in by the screw. These two lines of contact provide greater stability compared to a post held in place against another circular surface.

Versatile Mounting

Standard VPH post holders feature a 1/4-20 (M6) threaded hole at the bottom and therefore can be threaded directly into an optical table, or with a pedestal base adapter or slotted base (aluminum slotted base or stainless steel slotted base), be mounted anywhere on the optical table.

Pedestal Base Version Available

All post holders except for VPH-1.5 are available in pedestal base version - a stainless steel pedestal base adapter already attached (model number ending with -P designation) for mounting to optical tables with a fork clamp.The base adds 0.188 in. (4.78 mm) to the standard height of each post.

Remove and Replace Post Holders Without Changing Their Location

Newport's patented (M-PS-1P Precision Peg adapter allows the post holders to be precisely installed and removed without changing location within an optical setup. One end of  the pegs is threaded into the bottom hole of post holders and the other end precisely slides into the PS-1P adaptor and locks in place with two set screws. The curved shape of the Peg allows the setscrews to lock parts together securely.

Accessories

Pedestal Base Adapter and Clamping Fork

For complete list, check Pedestal Base Adapter and Clamping Fork families

Compare Description Drawings, CAD & Specs Avail. Price
PS-APedestal Base Adaptor, 0.19 in. Height, 1.25 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.20
M-PS-APedestal Base Adaptor, 4.8 mm Height, 31.8 mm Diameter, M6 Thread
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$13.20
PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
M-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$23
PS-C-SETPedestal Clip Set, Two Clips, Two 1/4-20 Screws
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$18.90

Slotted Mounting Base

For complete list, check Aluminum Slotted Base Plates and Stainless Steel Slotted Base Plates families

Compare Description Drawings, CAD & Specs Avail. Price
B-05ASlotted Base, 0.68 in. Range Single Slot, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$10.90
B-1ADouble Slotted Base, 0.68 in. Range, Stainless Steel
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$11.60
B-2SADouble-Slotted Base, Stainless Steel, XY, 1.0 in. Range
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$14.70
9912Baseplate, 1.0 in. Width, 1/4-20 (M6) Counterbored
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$17.70
9914Baseplate, 2.0 in. Width, 1/4-20 (M6) Counterbored
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$24
BUP-2Universal Base, Freely Rotating Disk, Eccentric Clearance Slot
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$124