Show Filters:
Showing 10 of 11 total products
Compatibility:
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Nanopositioning Piezo Stack ActuatorsNPA100Piezo Stack Actuator, 0.1 mm Travel Range, Open-loop
In Stock
$2,241
Nanopositioning Piezo Stack ActuatorsNPA100SGPiezo Stack Actuator, 0.1 mm Travel Range, Strain-gauge$3,665
Nanopositioning Piezo Stack ActuatorsNPA100SG-DPiezo Stack Actuator, 0.1 mm Travel Range, Strain-gauge, XPS$2,721
Nanopositioning Piezo Stack ActuatorsNPA50Piezo Stack Actuator, 0.05 mm Travel Range, Open-loop
In Stock
$959
Nanopositioning Piezo Stack ActuatorsNPA50-DPiezo Stack Actuator, 0.05 mm Travel Range, Open-loop, XPS
In Stock
$959
Nanopositioning Piezo Stack ActuatorsNPA50SGPiezo Stack Actuator, 0.05 mm Travel Range, Strain-gauge$3,680
Nanopositioning Piezo Stack ActuatorsNPA50SG-DPiezo Stack Actuator, 0.05 mm Travel Range, Strain-gauge, XPS$2,321
Nanopositioning Piezo Stack ActuatorsNPA25Piezo Stack Actuator, 0.025 mm Travel Range, Open-loop$831
Nanopositioning Piezo Stack ActuatorsNPA25-DPiezo Stack Actuator, 0.025 mm Travel Range, Open-loop, XPS
In Stock
$862
Nanopositioning Piezo Stack ActuatorsNPA25SGPiezo Stack Actuator, 0.025 mm Travel Range, Strain-gauge
In Stock
$2,380

Features

Sub-Nanometer Positioning Resolution

With positioning resolution as low as 0.05 nm, the NPA Piezo Stack Actuators make ultra-fine adjustments with resolution only limited by the noise of the control electronics.

Ultra-High Load Capacity

NPA Piezo Stack Actuators can generate large forces up to 1000 N which make them particularly useful for machine tools, active vibration isolation, or adaptive mechanics.

Optional Strain-Gauge for Closed-Loop Operation

Closed-loop versions feature high resolution strain-gauge position sensors for highly accurate and repeatable motion which also compensates for actuator creep. The assembly is done as a full Wheatstone bridge and is temperature insensitive. The closed-loop devices can be used in either open or closed-loop control.

Vacuum Compatible Versions

The NPA Piezo Stack Actuators are available in vacuum compatible versions which can be used in vacuum (10-6 Torr) environments.

Accessories

Compatible Controllers

Compare Description Drawings, CAD & Specs Avail. Price
NPC3Piezo Stack Amplifier, 3 Channel, Open-loop Position Control$7,936
NPC3SGPiezo Stack Amplifier, 3 Channel, Strain-Gauge Position Control$9,123
1
2
Notes:
  1. Compatible with NPAxxx-D actuator and requires XPS-DRVP1 driver module
  2. Compatible with NPAxxx-D actuator and requires XPS-DRVP1 driver module