Product Comparison

Choose products to compare anywhere you see 'Add to Compare' or 'Compare' options displayed.

Piezo Stack Actuator, 0.1 mm Travel Range, Open-loop

Specifications

  • Travel Range
    0.1 mm  
  • Axial Load Capacity
    1000 N  
  • Load Capacity, Pull
    150 N  
  • Axial Stiffness
    10 N/µm  
  • Capacitance
    9.0 µF
  • Resonant Frequency
    3000 Hz
  • Open Loop Resolution
    0.2 nm  
  • Cable Length
    1 m

Resources & Downloads

Literature
2D Product Drawings
Manuals
Technical Notes

Related Products

Compatible

Compare Description Drawings, CAD & Specs Avail. Price
Piezo Stack AmplifiersNPC3Piezo Stack Amplifier, 3 Channel, Open-loop Position Control
$7,936

Similar

Compare Description Drawings, CAD & Specs Avail. Price
Vacuum Compatible Piezo Stack ActuatorsNPA100SGV6Piezo Actuator, Vacuum, 0.1 mm Travel Range, Strain-gauge
$4,024
Nanopositioning Piezo Stack ActuatorsNPA25Piezo Stack Actuator, 0.025 mm Travel Range, Open-loop
$831
Nanopositioning Piezo Stack ActuatorsNPA100SGPiezo Stack Actuator, 0.1 mm Travel Range, Strain-gauge
$3,665
Nanopositioning Piezo Stack ActuatorsNPA50Piezo Stack Actuator, 0.05 mm Travel Range, Open-loop
$959