The MFA series miniature steel linear stages are designed for high thermal stability, stiffness and load capacity all in a very compact package. Relative to the stage's size, the stage is a low-cost option that offers precision motion for space-confined applications. They are offered in DC motor and stepper motor versions.
- All steel construction offers high stiffness and thermal stability
- Compact design utilized for space limited applications
- Stiff double-row linear ball bearings
- Plug and Play - ESP compatible
- Backlash compensated leadscrew increases repeatability
- High-resolution encoder feedback enables ultra-smooth motion See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MFA-PPDMotorized Linear Stage, Miniature, 25 mm Travel, Stepper Motor, M2 and M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFA-CCMotorized Linear Stage, Miniature, 25 mm Travel, DC Motor, M2 and M3 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFA-CCV6Motorized Linear Stage, Miniature, 25 mm Travel, DC Motor, Vacuum Compatible | In Stock |
Compatible Controllers
Compatible motion controllers for MFA series stages are:
- XPS-RLD Motion Controller (
or Axis): Requires an Driver Module. - XPS-D Motion Controller (
, , or Axis): Requires an Driver Module. - ESP302 Motion Controller (
, , or Axis): Plug and Play compatible. - SMC Single Axis Motion Controller (
or ): Plug and Play compatible.
Specifications
Features
Double Row Linear Ball Bearing Slides
Newport's proprietary double-row linear ball bearing design with bearing ways that are directly machined into the structural frame of the stage result in very smooth travel, greater durability and longer life. Compared to other solutions that use commercial bearings, MFA linear stages have a higher load capacity and stiffness with low pitch and yaw errors.
Economical Micro-stepping Stepper Motor
For less demanding applications, a stepper motor can be a more economical solution than a DC motor. A stepper motor operates using the basic principle of magnetic attraction and repulsion, converting digital pulses into mechanical shaft rotation. To improve the resolution and smoothness of motion, the MFA-PPD features micro-stepping, a method of electronically dividing a full-step of motion into a high number of partial steps.
High Speed DC Motor with High Resolution Feedback
DC motors are best characterized by their high speeds, smooth motion, good efficiency and a high power/weight ratio. The MFA-CC DC motor features an integrated gear-box and a motor-mounted rotary encoder. The high-resolution 2,048 cts/rev rotary encoder provides position feedback. Combined with a low-friction mechanical design, the MFA-CC delivers ultra-smooth motion with 100-nm sensitivity. Faster motion with higher reliability and lower backlash make DC Motor-driven stages ideal for applications requiring small incremental motion with high dynamic speed and good repeatability.
All Steel Construction
End-of Run Limit Switches
Top and Base Plates
For more versatility and mounting options, top and base plates may be ordered separately to enable vertical (Z-axis) mounting and mounting to an optical table. For vertical mounting, note that the vertical (Z-axis) stage should be attached to the the
Accessories
MFA Stage Top and Base Plates
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MFA-BPUniversal Base Plate, MFA Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFA-BKUniversal Top Plate, MFA Series, XZ and XYZ Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MFA-TPTop Plate, MFA Series Miniature Linear Stage, English Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MFA-TPTop Plate, MFA Series Miniature Linear Stage, Metric Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Manuals
Connecting Vacuum Compatible MFA-CCV6(51.6 kB, PDF) MFA Linear Stages User's Manual(1.4 MB, PDF)
Literature
MFA Data Sheet(1.4 MB, PDF)