Series Q Mercury Lamp Sources provide an economical solution for applications that need ultraviolet (UV) to near-infrared (NIR), continuous wave radiation. The quiet, versatile lamp housing and high stability power supply included with these light source kits make them an inexpensive, high-performance option for users that do not require the high intensity light output of higher powered arc lamps.
- 50 W complete mercury light sources
- Hg arc lamp, socket, housing & power supply included
- Oriel Q Series light source housing
- 4 condenser lens options See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60056-50H-Q15 | |||||
![]() | 60063-50H-Q085 | |||||
![]() | 60064-50H-Q1 | |||||
![]() | 66508-50H-Q1 |
Specifications
- TypeMercury Light Source
- Lamp TypeHg
- Lamp Wattage50 W
- Output Beam Size33 mm
- Output BeamCollimated
- Flange Series Size1.5 Inch
- Lamp Current2.3 A
- Lamp Voltage22 V
Features
All Necessary Components for Lamp Operation Included
Each Q Series light source includes an arc lamp, socket adapter, lamp housing interface kit, power supply, rear reflector assembly, Q Series lamp housing, and condenser lens assembly. After a quick and easy assembly, the light source is ready for use and easily integrated into a user's setup. The included lamp housing is capable of operating all Oriel arc lamps 100 W and lower in input power and allows the user to swap condenser lens assemblies for different light output characteristics.
50 W Mercury Lamp
Mercury arc lamps are ideal light sources for applications that require high intensity spectral lines emitted in the deep UV to visible light regions. Their unique UV emission spectra make them popular for unique applications that need enhanced UV output such as UV spectroscopy, UV curing and other industrial processes, and environmental and medical applications. The
High Stability 150 W Lamp Power Supply
The
Economical, Convective Cooled Lamp Housing
The model
Four Different Condenser Lens Options
The four condenser lens options are available with the Q Series lamp housing that differ in the type of lens used and F/# (F Number). Additional condenser lenses can be ordered and mounted to the same lamp housing for simultaneous illumination. See accessory table for ordering information.
- Plano Convex: The most economic condenser lens option is available in F/1
and F/1.5 . - Aspheric: This shape reduces spherical aberration more effectively than a plano-convex lens and is offered in F/0.85
and F/1 . The front surface of an aspheric lens gradually changes in curvature from the center of the lens to the edge.
Simultaneous Illumination of Up To Four Samples Possible
Arc Lamp Safety
Arc lamps may emit dangerous levels of UV radiation depending on their source type. Ensure that only authorized personnel are in the vicinity of the source, and wearing the necessary safety equipment such as UV protective eyewear, clothing, and gloves. Lighted UV warning signs, posted outside laboratory doors where UV sources are operating, can prevent accidental exposure. Newport also recommends using an electronic shutter to block the beam when the source is not in use but remains turned on. Alternatively, the beam can be safely contained by using beam tubes or fiber optic cables to deliver the light to a sample. It is recommended to vent the ozone that is produced by some lamp models to the outside or use the
Accessories
Q Series Condenser Lens Options
One of the following condenser lenses is included with each Q series light source. Up to 4 condenser lenses may be mounted to a Q series lamp housing for simultaneous illumination of up to 4 samples.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 60076Condensing Lens Assembly, Q Series Lamp Housing, F/1 Plano-Convex | |||||
![]() | 60006Condensing Lens Assembly, Q Series Lamp Housing, F/1.5 Plano-Convex | |||||
![]() | 60008Condensing Lens Assembly, Q Series Lamp Housing, F/0.85 Asphere | |||||
![]() | 67017Condensing Lens Assembly, Q Series Lamp Housing, F/1 Asphere |
UV Safety Equipment
Resources
Tutorials
Manuals
Oriel 69907 Power Supply User Manual(532.9 kB, PDF) Oriel 60000 Q Series Lamp Housing User Manual(2.3 MB, PDF)
Literature
Light Sources(1.6 MB, PDF)