Show Filters:
Showing 3 of 3 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Laminated Glass Laser Safety GogglesLV-R14.T1M01Laser Safety Goggles, 23% VLT, Glass, For Argon, Diode, Dye Lasers
4 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,000
Laminated Glass Laser Safety GogglesLV-R14.T1Q01Laser Safety Goggles, Glass, 35% VLT, Diode, Disc, Dye, Fiber, Nd:YAG Lasers
3 Weeks
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$810
Laminated Glass Laser Safety GogglesLV-R14.T2K02Laser Safety Goggles, Glass, 71% VLT, Diode, Disc, Dye, Fiber Lasers
In Stock
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$990

Specifications

  • Lens Material
    Laminated Glass
  • CE
    Yes

Features

Goggles Designed For Complete Laser Eye Protection

Transmission curve for model LS670 is shown. It uses Honeywell filter number 70.

The advanced filter technology implemented in these goggles ensures maximum visibility with unsurpassed attenuation at specific laser wavelengths. The goggles design allows for complete eye coverage for complete protection. The transmission curve of each lens type is available for download below or by clicking on the model number in the order or specification table.

Anti-Fog Design

These goggles come with an anti-scratch coating and anti-fog design to provide a free flow of air from bottom to top of goggles.

Foam Pads for Comfort and Easy Replacement

The foam pads on the goggles ensure comfort and are easily replaceable.

Fits Over Prescription Eyewear

The design of these goggles allow them to comfortably fit over prescription eyewear.

Resources

Literature