The economical FCL Series linear stages feature a built-in, fully integrated, plug-and-play stepper motor controller to provide travel ranges of 50, 100 or 200 mm in a small footprint while maintaining high precision. Users need only plug in the stage's power supply and connect it to a PC with FC Series Controller graphical user interface (GUI) to begin motion.
- Built-in stepper motor controller with iPP™ technology, eliminating any motor cables and driver setup
- Fully pre-configured with USB communication and enables out-of-the-box control
- Up to 4 FC units can be daisy-chained and controlled via RS-422 with one GUI, or more units via USB hub
- Most economical stage and controller available without compromising minimum incremental motion
- FEM-optimized aluminum body See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FCL50Motorized Linear Stage, 50 mm Travel, Integrated Controller, M4 and M6 | In Stock | ||||
![]() | FCL100Motorized Linear Stage, 100 mm Travel, Integrated Controller, M4 and M6 | In Stock | ||||
![]() | FCL200Motorized Linear Stage, 200 mm Travel, Integrated Controller, M4 and M6 | 6 Weeks |
Specifications
Features
Built-in stepper motor controller with iPP technology
The FCL's design brings together a linear stage with a built-in controller and driver for easy integration. Not only is the controller pre-configured with intelligent stepper motor technology, iPP, but the stage is also ready for plug-and-play via USB connection. The built-in controller eliminates the need for an external controller and cables, thus saving work-space and cost.
Daisy-Chain up to 4 FC units
FEM-Optimized Aluminum Body
The optimized aluminum body allows for extreme stiffness and minimizes bi-metal bending without compromising weight. The rigid body reduces deflection under load.
Accessories
Cables and Power Supply
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | USB-RS422-1.8Cable Adapter, USB to RS422, 1.8 m Length | In Stock | ||||
![]() | FC-CB1Communication Cable, daisy chain, RS422, 1 meter | In Stock | ||||
![]() | FC-PS40Power supply, iPP step motor, RoHS | In Stock |
Mounting Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | EQ120Right-Angle Bracket, ILS, FC and RV | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Software
CONEX-USB-RS422 driver(1.8 MB, ZIP) FC_series_GUI_Installer Win10(10.7 MB, ZIP)
Technical Notes
GUI_Launch_error_AdminRights_solution(33.9 kB, PDF)
Manuals
FC Stages Controller GUI Manual(2.1 MB, PDF) FCL Stages User Manual(3.2 MB, PDF) FC Command Interface Manual(277 kB, PDF)
Literature
FCL Data Sheet.pdf(1.6 MB, PDF) FC Series Stage Configuration(453.7 kB, PDF)