The Integrity 2 VCS optical table system features rigid support legs, and a 4.8 mm skin optical table without tuned damping. It is ideal for basic spectroscopy, multi-mode fiber, micro-positioning, and other non-interferometric applications in university and corporate labs. The thicker working surface provides better surface flatness and rigidity than Integrity 1 VCS 3.4 mm skin versions.
- Includes rigid support frame
- No tuned damping
- No IQ active damping
- Constrained layer core damping attenuates broadband vibration
- Damped composite edge finish eliminates sidewall resonance
- 4.8 mm thick skin table top with integrated damping layer See All Features
Selection Guide
Optical Table Selection Guide
Newport offers a wide variety of Optical Tables including our broadband damped RPR Series Optical Tables, precision tuned damped RS Series Optical Tables, and actively damped SmartTable Optical Tables with IQ Damping Technology. Our optical table solutions are designed to fit any performance, budget and delivery need. From very demanding applications like confocal microscopy, spectroscopy or interferometry, to applications under a small budget, Newport has the right optical table for them all.
| Table Top Series | Hybrid SmartTable | Active SmartTable | Upgradable SmartTable1 | Passive RS4000 | Passive RS2000 | Broadband RPR |
|---|---|---|---|---|---|---|
| Applications | Check Out Our Complete Optical Table Selection Guide | |||||
| Active IQ Dampers | 2 | 2 | 0 ⇒ 2 | 0 | 0 | 0 |
| Precision Tuned Dampers | 2 | 0 | 2 | 6 | 2 | 0 |
| Broadband Damping | Constrained Layer Core, Damped Working Surface, Composite Edge Finish | |||||
| Damping Performance | ★★★★ | ★★★ | ★★★★ | ★★★ | ★★ | ★ |
| Cost | $$$$ | $$$$ | $$$$ | $$$ | $$ | $ |
| Working Surface | 4.8 mm Thick 430 Ferromagnetic Stainless Steel | |||||
| Bottom Skin | 4.8 mm Thick Carbon Steel | |||||
| Core Design | Vertically Bonded Trussed Honeycomb | |||||
| Side Panels | Highly Damped Composite Wood | |||||
| Mounting Holes | Individually Sealed | |||||
| Mounting Threads | 1/4-20 (M6) on 1 in. (25 mm) Grid | |||||
| Standard Tabletops | SST | ST | ST-UT2 | RS4000 | RS2000 | RPR |
| Other Standard Versions | N/A | N/A | N/A | Cleanroom | Double Density | Non-Magnetic |
| Table Supports | Check Out Our Optical Table Supports | |||||
| Table and Support Systems2 | OTS-SST Isolated |
OTS-ST Isolated Rigid |
OTS-UT2 Isolated Rigid |
N/A | INT4 Isolated Rigid |
INT2 Isolated Rigid |
| Compliance Curve3 | ![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
1. Upgradable SmartTable can be field upgraded to Hybrid SmartTable by installing two active IQ dampers.
2. Table system is offered with pneumatic isolation support or rigid support. The table top in table system has different leg mounting holes than standalone table tops.
3. The compliance curve is based on a 4 ft x 8 ft x 12 in table top.
Specifications
- TypeIntegrity 2 VCS Optical Table System
- Optical Table SupportsRigid Support Legs (Upgradable to Isolators)
- Broadband DampingConstrained layer core, damped working surface and composite edge finish
- Tuned DampingNo
- Active DampingNo
- Working Surface Height34.7 ±0.5 in. (6 in. Thick Tables)
36.7 ±0.5 in. (8 in. Thick Tables)
40.7 ±0.5 in. (12 in. Thick Tables) - Working Surface4.8 mm thick ferromagnetic 430 stainless steel
- Surface Flatness± 0.004 in. (0.1 mm) over 2 ft. (600 mm) square
- Mounting Hole Type1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Alphanumeric Grid LabelsNo
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Core DesignTrussed honeycomb, vertically bonded closed cell construction, 0.010 in. steel sheet materials, 0.030 in. triple core interface
- Bottom Skin Material4.8 mm thick carbon steel
Features
Integrity VCS Optical Table System Overview
Learn about the features, performance, and compatible accessories of our innovative Integrity VCS optical table and support system.
Integrity VCS Optical Table System Installation
Learn about how to install your new Integrity VCS optical table and support system.
Integrity 2 VCS Table Top with Broadband Damping
Integrity 2 VCS systems feature a RPR Series table top with 4.8 mm thick optical table skin, a constrained layer core, damped working surface and composite edge finish to provide broadband damping. Integrity 2 VCS systems are ideal for basic spectroscopy, multi-mode fiber, micro-positioning, and other non-interferometric applications in university and corporate labs. The thicker working surface provide better surface flatness and rigidity than our 3.4 mm skin versions. The compliance curve shows the positional motion of the structure for a given excitation force and frequency. The red line is the rigid body line showing how an ideal optical table would perform with no relative motion. The blue line shows the natural frequencies of the optical table and how they these deviate from that of a rigid body.
Robust and Flexible Rigid Support Frame
The Integrity VCS optical table system features a sturdy and multi-functional support frame that is designed to maximize utility, minimize space occupied and optimize structural rigidity. The rigid support legs can be upgraded in the field to vibration isolation with the
Super Rigid Trussed Honeycomb Core Design
The honeycomb core in our optical tables is different than our competitors. Each piece of the corrugated honeycomb steel sheet is emerged in proprietary elastomeric vibration absorbing materials and bonded vertically throughout the height of the optical breadboard or optical table, creating a much stiffer honeycomb core structure. This labor intensive procedure makes sure that Newport's optical breadboard or optical table has the most robust honeycomb structures.
Vertically Bonded Triple Core Interface
Our optical tables are vertically bonded along the height of the honeycomb core. Most other manufacturers forego this extra step because of added expense and time required to apply adhesive to each individual core member. Vertical bonding adds constrained layer damping effects into the core, while maximizing the table’s rigidity-to-weight ratio. The trussed core design enables a triple core interface at each honeycomb cell. Whereas open core designs only have two structural members at each interface, the Newport table has three offering a 50% increase in local rigidity. The three sheets are fully bonded for the full table height producing greater stiffness.
Individually Sealed Mounting Holes
The optical tables used in Integrity VCS systems feature individually sealed mounting holes. Those mounting holes feature 19 mm screw depth and in contrast to some of the other products in the market that has channel for a row of holes or just a polymeric film, Newport's individually sealed holes are more reliable and easier to clean. This is because we believe in the integrity of the product - especially the core. When dust and liquids go into your optical breadboard and table, it may have a long term effect on the damping performance of the product and make the product degrade over time. A good quality breadboard and table lasts long time - tens of years and more. It's a good investment for a product with sealed mounting holes.
Optical Table System Accessories
We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application. Accessories include:
- Overhead Shelves
- Bottom Shelves
- Hip Guards
- Isolation Upgrade Kits (for rigid systems)
- Caster Upgrade Kits
- Air Compressors
Custom Integrity VCS Designs
We offer numerous custom options like all stainless steel Integrity VCS systems, or custom access and mounting holes in the Integrity VCS frame. Newport has a dedicated custom design team for your custom needs. This team has been working with various types of materials, shapes, structures, hole patterns, and more for over 40 years, and has served customers across the world in research, aerospace, semiconductor and medical related fields. Contact Newport today for your custom needs.
Accessories
Pneumatic Isolation Upgrade Kit
This kit is used to field upgrade rigid Integrity VCS optical table systems to pneumatic isolation.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | INT-ISL800-KTVibration Isolation Upgrade Kit, Rigid Integrity VCS Systems, I-800 Isolators | 2 Weeks |
Resources
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) Integrity VCS Optical Tables User's Manual(739.7 kB, PDF)
Tutorials
Technical Notes
Technical Articles
How to Determine Your Equipment Needs(1.2 MB, PDF)
Literature
Integrity Vibration Control System Datasheet(911.1 kB, PDF)















