Industrial Grade Vision IsoStation™ optical workstations feature IG Series 3.4 mm top skin honeycomb breadboard and are value choice for less demanding applications.
- Industrial Grade 3.4 mm skin honeycomb core optical breadboard
- I-125 pneumatic isolators with 500 lbs. gross load capacity
- Shipped fully assembled with a roll-off crate for fast & easy installation
- Surface flatness of ±0.006 in. over any 2 ft. square
- Integrated bubble levels, seismic restraints & float height indication
- Wide variety of accessories to customize your workstation See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | VIS2424-IG2-125AOptical Workstation, 24 x 24 x 2.3 in. IG Breadboard, I-125 Isolators | |||||
![]() | VIS2436-IG2-125AOptical Workstation, 24 x 36 x 2.3 in. IG Breadboard, I-125 Isolators | |||||
![]() | VIS3030-IG2-125AOptical Workstation, 30 x 30 x 2.3 in. IG Breadboard, I-125 Isolators | |||||
![]() | VIS3036-IG2-125AOptical Workstation, 30 x 36 x 2.3 in. IG Breadboard, I-125 Isolators | |||||
![]() | VIS3048-IG2-125AOptical Workstation, 30 x 48 x 2.3 in. IG Breadboard, I-125 Isolators | |||||
![]() | M-VIS2424-IG2-125AOptical Workstation, 600 x 600 x 58 mm IG Breadboard, I-125 Isolators | |||||
![]() | M-VIS2436-IG2-125AOptical Workstation, 600 x 900 x 58 mm IG Breadboard, I-125 Isolators | |||||
![]() | M-VIS3030-IG2-125AOptical Workstation, 750 x 750 x 58 mm IG Breadboard, I-125 Isolators | |||||
![]() | M-VIS3036-IG2-125AOptical Workstation, 750 x 900 x 58 mm IG Breadboard, I-125 Isolators | |||||
![]() | M-VIS3048-IG2-125AOptical Workstation, 750 x 1200 x 58 mm IG Breadboard, I-125 Isolators |
Specifications
- TypeVision Isostation Optical Workstation
- PlatformIndustrial Grade Optical Breadboard
- Modal DampingNo
- Broadband DampingConstrained layer core, damped working surface, and composite edge finish
- Thickness2.3 in. (59 mm)
- Working Surface3.4 mm thick ferromagnetic 430 stainless steel
- Surface Flatness±0.006 in. (0.15 mm) over any 2 ft. (600 mm) square
- Core DesignTrussed hexagonal honeycomb, vertically bonded closed cell construction, 0.010 in. (0.25 mm) steel sheet materials, 0.030 in. (0.76 mm) triple core interface
- Bottom Skin Material3.4 mm thick carbon steel
- Mounting Holes1/4-20
M6 (M- Versions) - Mounting Hole Pattern1.0 in. grid
25 mm grid (M- Versions) - Mounting Hole Borders0.5 in.
12.5 mm (M- Versions) - Mounting Hole TypeCut (not rolled) threads with countersink
- Hole Sealing TypeEasy clean conical cup, 0.75 in. (19 mm) deep, non-corrosive high impact polymer material
- Workstation SupportsI-125 Pneumatic Isolators
- Load Capacity500 lb (240 kg)
Features
Vision IsoStation™ Optical Workstation Overview
Vision IsoStation™ Optical Workstations provide industry leading performance and more user friendly features and accessories than any other vibration isolation workstation. All of the features and accessories have been designed specifically to improve ease of installation, set-up and lab space utilization.
IG Optical Breadboard Broadband Damping Performance
The 3.4 mm thick working surface on IG optical breadboards is bonded to a polymeric material that serves to seal the honeycomb core and damp the working surface. The trussed honeycomb is vertically bonded enabling a rigid triple core interface. Although the adhesive is rigid, its broadband damping factor is much higher than that of steel and introduces substantial damping into the core. The side panels are made of a highly damped, epoxy sealed wood composite. Compared to the metal sides used by other breadboard manufacturers, the composite wood sides offer significant damping to the structure and eliminate another source of resonance.
The compliance curve shows the positional motion of the breadboard structure for a given excitation force and frequency. The red is the rigid body line showing how an ideal optical breadboard would perform with no relative motion. The blue line shows the natural frequencies of an IG breadboard and how they deviate from that of a rigid body.
Innovatively Designed Platform Interface
Shipped Fully Assembled for Easy Installation
Vision IsoStation Optical Workstation Available Accessories
Vision IsoStation accessories are designed specifically for modern scientific and biological investigations. Visit Vision IsoStation Accessories to learn more about the ergonomic accessories offered to complete your system.
Resources
Literature
Vision IsoStation Brochure(1.8 MB, PDF)
Manuals
Optical Table Pre-installation Checklist(3.7 MB, PDF) Vision IsoStation Users Manual rev. C(1.8 MB, PDF)











