These mirrors are part of the Femtosecond Optimized optics series, Newport's premier optics product line, and reflect over 99% from 600 to 1,000 nm or over 97% from 470 to 1,000 nm. They offer near-zero Group Delay Dispersion (GDD) over the extended bandwidths. They are an inexpensive option for ensuring that ultrashort optical pulses maintain peak power and do not suffer broadening effects associated with standard metallic or dielectric mirrors.
- Near zero GDD over extended bandwidth
- R >99% from 600-1000nm or R>97% 470-1000nm
- Optimized for 0-45° AOI for beam steering Ultrafast laser beams
- Concave mirrors also available See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10B20EAG.1Silver Mirror, fs Optimized, 0-45° AOI, 25.4 mm, 600-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20EAG.1-PKSilver Mirror Pack, fs Optimized, 0-45° AOI, 25.4 mm, 600-1000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20EAG.2Silver Mirror, Femtosecond Optimized, 0-45° AOI, 25.4 mm, 470-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20EAG.2-PKSilver Mirror Pack, fs Optimized, 0-45° AOI, 25.4 mm, 470-1000 nm, Qty 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 20B20EAG.1Silver Mirror, Femtosec Optimized, 0-45° AOI, 50.8 mm, 600-1000 nm | In Stock |
Notes:
For FemtoOptics™ femtosecond optimized concave mirrors, click here
Specifications
Features
Dielectrically Enhanced Silver Coating
When the bandwidth of low dispersion dielectric coatings becomes insufficient, these mirrors are the ideal choice. With a special reflectance-enhancing dielectric multi-layer overcoating, these enhanced silver mirrors provide very high reflectance for 0° to 45° AOI for s- and p-polarization and an absolute GDD value less than 5 fs2 over bandwidths spanning approximately one optical octave. The EAG.1 coating is optimized for the fluorescence range of Ti:Sapphire, and the EAG.2 coating is matched to the spectra of typical hollow fiber compressors and certain parametric sources.
N-BK7 Substrates
N-BK7 is a relatively hard Borosilicate glass that offers good scratch resistance with a very low level of inclusions. For more information, refer to the optical material technical note.
FemtoOptics: The Premier Optics Product Line
FemtoOptics™ is the premier optics product line specifically optimized for femtosecond pulse manipulation. Consisting of innovative, high-quality, easy-to-use, cutting-edge optical components and assemblies, we have exceptional support and service for industrial and research applications across the world. See cross-reference information to the right.
| Newport Part | FemtoOptics Part |
| 10B20EAG.1 | OA022 |
| 10B20EAG.2 | OA093 |
| 20B20EAG.1 | OA248 |
Laser Damage
Recently a white paper was published on OSA's Optics Express detailing laser induced damage on the FemtoOptics Silver Mirrors. Please click here to view details: Few-cycle pulse laser induced damage threshold of ultra-broadband optics.
The EAG.1 coating specifically can withstand 0.19 J/cm2 measured with 5fs pulses, single shot in vacuum. Or, 0.12 J/cm2, measured with 5fs pulses at 500 Hz (1000 shots in vacuum). Data c/o Prof. Enam Chowdhury, Ohio State University