Silver Mirror Pack, fs Optimized, 0-45° AOI, 25.4 mm, 600-1000 nm, Qty 10

The 10B20EAG.1-PK is a pack of 10 Femtosecond Optimized Silver Mirrors. The is 25.4 mm in diameter, 6.35 mm thick, and broadband optimized for 540 - 1000 nm. This ultrafast mirror is designed for zero to 45 degrees angle of incidence for S and P polarization. The absolute value of GDD is an astounding less than 5 fs2 from 550 to 1050 nm. Ideal for use with ultrashort pulse lasers, this high reflectance beamsteering mirror gives R>99% 600-1000 nm at 0 deg AOI, Rp>98.5% 580-1000 nm at 45 deg AOI and Rs>99% 540-1000 nm. Careful thin film coating design and advanced coating processes result in a mirror with maximum reflectivity and bandwidth with minimum effect on pulse dispersion.FemtoOpticsTM is the premier optics product line specifically optimized for femtosecond pulse manipulation. It consists of innovative, high quality, easy to use, cutting edge optical components and assemblies for industrial and research applications.
Specifications
- Wavelength RegionNIR
- Wavelength Range600-1000 nm
- Mirror ShapeRound
- Diameter25.4 mm
- MaterialN-BK7
- Coating TypeBroadband special coating for ultrafast pulses
- Coating CodeEAG.1
- Surface Quality10-5 scratch-dig
- Surface Flatnessλ/10 at 632.8 nm
- Wedge< 5 arc min
- Angle of Incidence0-45°
- Clear Aperture≥ central 85% of diameter
- Back SurfaceCommercial Polished
- ReflectivityR> 99% @ 600-1000 nm, 0° AOI
RS>99% @ 540-1000 nm, RP>98.5% @ 580-1000 nm, 45° AOI - Thickness6.35 mm
- Thickness Tolerance±0.1 mm
- Diameter Tolerance+0/-0.1 mm
- Chamfers300 ± 200 µm
- Chamfers Angle Tolerance45 ±15°
- CleaningNon-abrasive method, methanol or isopropyl alcohol on lens tissue recommended


Resources & Downloads
Other
10B20EAG.1-PK RoHS Certificate(266.8 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 10B20EAG.1Silver Mirror, fs Optimized, 0-45° AOI, 25.4 mm, 600-1000 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10B20UF.25Low GDD Ultrafast Mirror, 45° AOI, 25.4 mm, 700-930 nm | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 10Q20UF.35PTurning Mirror, Super-Broadband, Ultrafast, 25.4 mm, P Pol, 680-1060 nm | In Stock | ||||
![]() | 10Q20UF.35STurning Mirror, Super-Broadband, Ultrafast, 25.4mm, S Pol, 680-1060nm | In Stock | ||||
![]() | 10Q20UF.55PBroadband Turning Mirror, Ultrafast, 25.4 mm, P Pol, 670-1340 nm | In Stock | ||||
![]() | 10Q20UF.55SBroadband Turning Mirror, Ultrafast, 25.4 mm, S Pol, 670-1340 nm | In Stock |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LH-1DBMirror Mount, Fixed, 25.4 mm Diameter, 8-32 Thread, A-LINE | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M1Mirror Mount, Lab Standard, 1.0 in. Diameter, 2 Knob Actuators | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | U100-A2KMirror Mount, ULTIMA®, Clear Edge, 1.0 in., 2 Locking Knobs | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SU100TW-F2KMirror Mount, ZeroDrift, 25.4 mm, Two 100 TPI Knob, Low Wavefront Distortion | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |







