Broadband Turning Mirror, Ultrafast, 25.4 mm, S Pol, 670-1340 nm

  • Wavelength Region
    Broadband
  • Wavelength Range
    670-1340 nm
  • Mirror Shape
    Round
  • Diameter
    25.4 mm
  • Material
    Fused Silica
  • Coating Type
    Broadband Ultrafast Pulse Coating
  • Coating Code
    UF.55S
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/10 at 632.8 nm
  • Wedge
    < 10 arc min
  • Angle of Incidence
    45°
  • Clear Aperture
    ≥ central 80% of diameter
  • Back Surface
    Commercial Polished
  • Reflectivity
    Rs>99.7% @ 670-1340 nm
  • Thickness
    6.0 mm  
  • Thickness Tolerance
    ±0.25 mm
  • Diameter Tolerance
    +0/-0.13 mm
  • Chamfers
    0.5-0.75 mm face width
  • Chamfers Angle Tolerance
    45 ±15°
  • Cleaning