Show Filters:
Showing 2 of 2 total products
Compatibility:
Compare Description Drawings, CAD & Specs Avail. Price
Cylindrical Lens Rotation AdaptersCYH-1Cylindrical Lens Holder, 1.0 in x 0.25-0.50 in., 0.75 in. Clear Aperture
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$248
Cylindrical Lens Rotation AdaptersCYH-2Cylindrical Lens Holder, 2.0 in. x 0.75-1.0 in., 2.063-20 Threaded Mounts
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$277

Features

Lens Base Centers Cylindrical Lenses

The holders consist of a lens base that centers the lens in the holder and a knurled retaining ring to hold the lens in place. The inner face of the retaining ring is a Delrin washer that contacts the lens surface. This configuration avoids the possibility of a point contact between the lens surface and a metal retaining ring.

Compatible with Newport Mounts and Stages

The CYH-1 and CYH-2 fit into LM-R Series mounts to provide accurate positioning and easy rotation for cylindrical axis alignment. Additional mounting options for the CYH-2 include compatibility with the RSP-2T Rotary Stage for accurate indexed lens rotation and the LP-2A 5-axis gimbal mount for maximum fine positioning.

Accessories

Compatible Rotation Mounts

Compare Description Drawings, CAD & Specs Avail. Price
LM1-ROptic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$57
LM2-ROptic Cell Rotation Mount, 2° Graduations, For LH2 Optic Cells
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$75
RSP-2TOptic Rotation Mount, 50.8 mm, Fine Adjust Knob, 8-32 and M4
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$443
LP-2APrecision Lens Positioner, 2.0 in., 100 TPI XYθXθY, 80 TPI Z
FREE 2-day shipping on thousands of
products on Newport.com Learn More
$1,110