Our reference solar cell and meter is an integral part of solar simulator calibration and solar cell I-V characterization. It consists of a readout device and a 2x2 cm calibrated solar cell made of monocrystalline silicon with a fused silica or IR-absorbing window.
- Calibrated reference solar cell
- Digital meter included
- Quartz or IR-absorbing window
- Re-certification service available through PV Calibration Lab See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 91150-KG5Calibrated Reference Cell, Meter, KG5 Window | In Stock | ||||
![]() | 91150VCalibrated Reference Cell, Meter, Quartz Window | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- AutorangingSwithces to higher display range above 1.95 Sun, lower range below 1.90 Sun
- Accuracy±0.1% of reading +2 counts @ 0.9500-1.0500 Sun @ 23 °C
±0.2% of reading +2 counts @ 0.100-1.9500 and 1.900-3.500 Sun @ 23 °C
±0.5 °C typical, ±1.0 °C max @ 24-26 °C
±0.7 °C typical, ±1.2 °C max @ 10-40 °C - ResolutionIrradiance: 0.0001 Sun @ 0-1.9500 Sun, 0.001 Sun @ 1.900-3.500 Sun
Temperature: 0.01 °C - Sampling Rate2 readings/sec
- Settling Timewithin 1 sec for <0.25% (= 6τ)
- RangeIrradiance: 0-3.500 Sun
Temperature: 0-199.9 °C capable
- Temperature CoefficientMeter Irradiance: ±150 ppm/°C max
Reference Cell Irradiance: +450 ±150 ppm/°C
Temperature readout: ±0.02 °C/°C of meter ambient temperature change - Operating Temperature Range10-40 °C
- Operating Humidity0-90% relative humidity, non-condensing
- Electrical InterfaceType K connector for thermocouple integrated beneath the PV reference cell
Amphenol T 3302 009 4-pin connector for reference cell 4-wire interface
Analog output BNC jacks for Sun and temperature output - DimensionsMeter: 151 x 95 x 178 mm
Reference cell: 70 x 16 x 92 mm - Weight1.8 kg (meter)
Features
Oriel® PVIV System Setup
Demonstration on the initial set up and test measurement of an Oriel PVIV station. This video shows an I-V measurement of the Calibrated Silicon Reference Cell using the Oriel
Reference Cell Window Options
The reference cell consists of a 2x2 cm monocrystalline silicon photovoltaic cell with a choice of two windows. The KG5 heat absorbing window offers high transmission for visible wavelengths and absorb IR wavelengths. For a wider wavelength transmission range, a fused silica (quartz) window option is available. The KG1, KG2, and KG3 windows and respective traces are no longer available for standard ordering, and are referenced for legacy purposes only. For customized solutions featuring these traces, please refer to our FSQ products in our heat absorbing glass shortpass filters product family.
PhotoVoltaic Calibration Lab
We are proud to house and manage one of the few commercial photovoltaic and calibration test laboratories in the world. The Photovoltaic Calibration and Test Laboratory is accredited by A2LA to the ISO/IEC 17025 Standard, using state of the art equipment for measurements in accordance with ASTM E948 and E1021. The lab welcomes requests for prototype PV device performance measurements or PV reference cell calibrations. Flexible scheduling and rapid turnaround time ensure minimal downtime to time sensitive devices.
Characterizing I-V Curves of PhotoVoltaic Cells
We offer test solutions to measure current-voltage (IV) characteristics of PV cells. Models are available in 1 or 10 amps configurations, determined by the current generated by the device under test. Solutions include the source meter, cabling, and IV Test Station software to capture data quickly and easily. Additional mounting, probing, and temperature control accessories are available. Newport's IV test solutions are designed to work with any of our solar simulators.
Resources
Manuals
Oriel 91150V-CBL Reference Solar Cell Cable User Manual(233.1 kB, PDF) Oriel 91150V Reference Solar Cell User Manual(582.5 kB, PDF)
Literature
Oriel 91150V Reference Solar Cell Datasheet(1.5 MB, PDF) Oriel Photovoltaic Calibration Lab Datasheet(120.3 kB, PDF)
Application Notes
Comparisons of IV Curves between Xenon Lamp-Based and LED-Based Solar Simulators(482.7 kB, PDF) Reliable Solar Cell Measurements(511.3 kB, PDF) The Spectral Mismatch Factor(865.4 kB, PDF) Solar Cell Characterization
Other
EU ROHS3 - 91150 Calibrated Reference Cell Systems(240.3 kB, PDF)