Show Filters:
Showing 7 of 7 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
NIR UVFS Bi-Concave LensesSBC016AR.16Bi-Concave Lens, Fused Silica, 25.4 mm, -1000 mm EFL, 650-1000 nm
In Stock
$176
NIR UVFS Bi-Concave LensesSBC019AR.16Bi-Concave Lens, Fused Silica, 25.4 mm, -250 mm EFL, 650-1000 nm
In Stock
$176
NIR UVFS Bi-Concave LensesSBC022AR.16Bi-Concave Lens, Fused Silica, 25.4 mm, -200 mm EFL, 650-1000 nm
In Stock
$170
NIR UVFS Bi-Concave LensesSBC025AR.16Bi-Concave Lens, Fused Silica, 25.4 mm, -150 mm EFL, 650-1000 nm
In Stock
$170
NIR UVFS Bi-Concave LensesSBC028AR.16Bi-Concave Lens, Fused Silica, 25.4 mm, -100 mm EFL, 650-1000 nm
In Stock
$166
NIR UVFS Bi-Concave LensesSBC031AR.16Bi-Concave Lens, Fused Silica, 25.4 mm, -75 mm EFL, 650-1000 nm
In Stock
$166
NIR UVFS Bi-Concave LensesSBC034AR.16Bi-Concave Lens, Fused Silica, 25.4 mm, -50 EFL, 650-1000 nm
In Stock
$166

Mounting Options

We offer a full range of optical lens mounts to meet various experimental requirements. Below lists the recommended mounts for spherical lenses of standard sizes. Please see our Lens Mount Guide for additional information.

Note: besides the diameter, please check the Edge Thickness (Te) specification of the lens and the lens mount to ensure compatibility before purchasing. 

Lens Diameter LH-A-GRP
A-Line™ Lens Mounts
LT_Series_group_update
LT Series Lens Tubes
OM-multi_axis_lens_pos-S
LP Series Lens Positioners
optics-cage-plus-S
Optics Cage Plus Series
76.2 mm () N/A N/A N/A
50.8 mm ()





N/A
38.1 mm () LT20 lens tube with
adapter
LP-2 lens positioner with
adapter
N/A
25.4 mm ()














12.7 mm ()



N/A
6.35 mm with
adapter
LT05 lens tube with
adapter
LP-05 lens positioner with
adapter
N/A

For non-standard sizes not listed above, check out our variable size lens mounts.

Specifications

  • Lens Shape
    Bi-Concave (Double-Concave)
  • Lens Material
    UV Fused Silica
  • Antireflection Coating
    650-1000 nm
  • Coating Type
    NIR Multilayer
  • Coating Code
    AR.16
  • Damage Threshold
    7.5 J/cm2, 10 ns pulses, 10 Hz at 1064 nm
  • Surface Quality
    20-10 scratch-dig
  • Surface Flatness
    λ/2
  • Surface Accuracy, Irregularity
    λ/4
  • Surface Accuracy, Power
    1.5 λ
  • Centration
    ≤3 arc min
  • Chamfers
    0-0.8 mm face width
  • Chamfers Angle/Tolerance
    45° ±15°, typical
  • Focal Length Tolerance
    ±1 %
  • Diameter Tolerance
    +0/-0.1 mm
  • Center Thickness Tolerance
    ±0.1 mm
  • Clear Aperture
    ≥central 90% of diameter
  • Cleaning

Features

UV Fused Silica Substrates for UV, Laserline & Broadband Applications

UV Grade Fused Silica is synthetic amorphous silicon dioxide of extremely high purity providing maximum transmission from 195 to 2100 nm. This non-crystalline, colorless silica glass combines a very low thermal expansion coefficient with good optical qualities, and excellent transmittance in the ultraviolet region. Transmission and homogeneity exceed those of crystalline quartz without the problems of orientation and temperature instability inherent in the crystalline form. It will not fluoresce under UV light and is resistant to radiation. For high-energy applications, the extreme purity of fused silica eliminates microscopic defect sites that could lead to laser damage. For more information, refer to our optical materials Technical Note

Precision Bi-Convex Lens Surfaces

Our precision UV Fused Silica bi-convex lenses are polished to tight tolerances minimizing wavefront distortion. Tight surface quality tolerances minimize scatter and unwanted diffraction effects. These lenses have a 20-10 scratch-dig surface quality, and a λ/8 surface irregularity. For more information, refer to the optical surfaces technical note.

Broadband Multilayer NIR Antireflection Coatings

Our broadband AR.16 antireflection coating improves the transmission efficiency of these lenses by reducing surface reflections over a 650-1000 nm wavelength range. The NIR AR multi-layer coating improves the performance over uncoated surfaces. It features a damage threshold of 7.5 J/cm‌2 for 10 ns pulses at 10 Hz and 1064 nm.

Standardized Bi-Concave Focal Lengths

Standard double concave effective focal lengths provide a systematic approach allowing for lenses of different sizes and materials to be interchanged without requiring other changes to your optical system.

Bi-Concave Lens Shape for Beam Expansion

Bi-Concave lenses are the best choice where object and image are at absolute conjugate ratios closer to 1:1 with converging input beam. The output rays appear to be diverging from a virtual image located on the object side of the lens. The distance from this virtual point to the lens is known as the focal length. Similar to the Plano-Concave lenses, the Bi-concave lenses have negative focal lengths, thereby causing collimated incident light to diverge. Bi-Concave lenses have equal radius of curvature on both side of the lens. They are generally used to expand light or increase focal length in existing systems, such as beam expanders and projection systems.