Sorry, this product is no longer offered for sale. It was discontinued on Apr 26, 2024
OptiSet Optics Set, Visible Laser Applications

OPTISET-1 is a set of optical components optimized for a variety of visible laser applications.
OptiSet™ Optical Sets provide a collection of mirrors, lenses, filters, beamsplitters and objectives in an efficiently organized hardwood case. Optics are easy to find, organized in rows of trays with part numbers labeled on the trays as well as the optics.
Four standard OptiSets are offered: visible laser applications, NIR and IR laser diode applications, and a special High-Energy optics version.
OPTISET-1 Kit Contents
| Qty | Model | Description |
| 1 | 1" Diameter Plano-Convex lens, EFL 25.4 mm, Visible (400-700nm) | |
| 1 | 1" Diameter Plano-Convex lens, EFL 50.2 mm, Visible (400-700nm) | |
| 1 | 1" Diameter Plano-Convex lens, EFL 100 mm, Visible (400-700nm) | |
| 1 | 1" Diameter Plano-Convex lens, EFL 150 mm, Visible (400-700nm) | |
| 1 | 1" Diameter Plano-Convex lens, EFL 200 mm, Visible (400-700nm) | |
| 1 | 1" Diameter Plano-Convex lens, EFL -50 mm, Visible (400-700nm) | |
| 2 | 1" Broadband Beamsplitter (480-700 nm) | |
| 6 | 1" Broadband Dielectric Mirror (488-694 nm) | |
| 1 | 2" Square OD 0.2 Filter | |
| 1 | 2" Square OD 1.0 Filter | |
| 1 | 2" Square OD 2.0 Filter | |
| 1 | 2" Square OD 3.0 Filter | |
| 1 | 2" Square Longpass Color Glass Filter, 515 nm Cutoff | |
| 1 | 2" Square Longpass Color Glass Filter, 550 nm Cutoff | |
| 1 | 0.5" Polarizing Cube Beamsplitter (420-680 nm) | |
| 1 | 15 µm High Energy Pinhole | |
| 1 | 25 µm High Energy Pinhole | |
| 1 | 10x Microscope Objective Lens | |
| 1 | 20x Microscope Objective Lens |
Resources & Downloads
Other
OPTISET-1 RoHS Certificate(262.8 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-06Gloves, Large, 100 Quantity | |||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SS100-F2HMirror Mount, Suprema®, 1.0 in, (2) 100-TPI Locking Hex-Broach Actuators | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-91-C1-TFiber Coupler, Multimode, Connectorized Fiber Positioner | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | CH-0.5Cube Beamsplitter Holder, 0.5 in. Cubes, 1.063-20 Threaded Mounts | FREE 2-day shipping on thousands of products on Newport.com Learn More |








