OptiSet Optics Set, High-Energy Laser Applications

OPTISET-3 is a set of optical components optimized for a variety of High-Energy Laser applications.
OptiSet™ Optical Sets provide a collection of mirrors, lenses, filters, beamsplitters and objectives in an efficiently organized hardwood case. Optics are easy to find, organized in rows of trays with part numbers labeled on the trays as well as the optics.
Four standard OptiSets are offered: visible laser applications, NIR and IR laser diode applications, and this special High-Energy optics version.
OPTISET-3 Kit Contents
| Qty | Model | Description |
| 1 | 1" Diameter Plano-Convex Lens, EFL 50.2 mm, Uncoated | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 100 mm, Uncoated | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 150 mm, Uncoated | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 200 mm, Uncoated | |
| 1 | 1" Diameter Plano-Convex Lens, EFL 500 mm, Uncoated | |
| 1 | 1" Diameter Plano-Convex Lens, EFL -50 mm, Uncoated | |
| 4 | 1" Diameter High-Energy Nd:YAG Laser Mirror, 1064 nm | |
| 2 | 1" Diameter High-Energy Nd:YAG Laser Mirror, 532 nm | |
| 1 | 1" Diameter Nd:YAG Harmonic Beamsplitter, 532 nm Refl., 1064 nm Trans. |
Specifications
- TypeHigh-Energy Laser Applications Set
Resources & Downloads
Other
OPTISET-3 RoHS Certificate(263.6 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LAB-29Optic Cleaning Wipes, Class 1000 Cleanroom, 1200 Quantity | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-06Gloves, Large, 100 Quantity | In Stock | ||||
![]() | LAB-14Solvent Dropper Bottle, 2 oz. (60ml) | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-18Precision Tweezers, 115 mm, Stainless Steel | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LAB-16Canned Air Duster, Ultra Jet | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |






