XY Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32

The MT-XY Compact Dovetail Linear Stage provides smooth, high resolution 2-axis XY positioning for miniature components. These unique stages are only 1 inch (25.4 mm) square yet provide a full 0.375 inch (9.5 mm) travel range. An integral 80 pitch drives provide 1 μm sensitivity.
Dovetail Slide Bearings for Smooth Motion
Precise, 1 µm Step Control With Locks For Secure Hold
Each stage come equipped with an 80 TPI drive screw for precision positioning of 1 µm. The motion can then be locked in place using a hex set screw controlled locking mechanism that insures placement over long times. Despite their small dimensions, these dovetail stages can translate appreciable mass, with a center load capacity of just less than 10 lbs (43 N max).
Easily Combined for Multi-axis Motion
These linear stages are compatible with MT Series Rotation Mounts. They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. In the shown image, the MT-RS rotation mount is mounted to our MT-X manual stage using one side of the
Resources & Downloads
2D Product Drawings
MT-XYART-25perc-S(119.3 kB, PDF)
Other
MT-XY RoHS Certificate(276.4 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | MT-XManual Linear Stage, Compact, Dovetail, 0.375 in. Travel, 9.6 lb., 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-AB2Adaptor Bracket, MT Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-460PD-XManual Linear Stage, Peg-Joining, Dovetail. 12.7 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MT-CLTable Clamp, MT Series Stages | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 9065-XYXY Linear Stage, Triple Divide, 0.55 in. Travel, 8-32 & 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 460A-XYXY Linear Stage, Quick-Mount, 0.5 in. Travel, 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MS-200M-XYXY Linear Stage, Miniature, Micrometer, 0.2 in. Travel, 0.75 lb. Load | In Stock | ||||
![]() | 9067-XY-L-VXY Linear Stage, 1.0 in. Travel, 8-32 and 1/4-20, Vacuum, Left-Handed | |||||
![]() | MS-125-XYXY Linear Stage, Miniature, 0.125 in. Travel, 0.55 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |