Manual Rotation Stage, Steel, 79 mm Diameter, 23 mm Height, 4° Fine, M4 & M6

The M-UTR80S Precision Low-Profile Metric Rotation Stage is ideal for ±2° fine-tuning angular orientation of any component after rotating it to an approximate angle. Cross-roller bearings are preloaded in precision-ground, tool steel races for a smooth, accurate trajectory with minimum eccentricity. Disengaging the side-mounted clutch knob permits continuous 360° free rotation. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides a fine adjustment of 4°. Scale markings and a vernier on the side of the rotation stage measure angular position with 1 arc min resolution.
Components may be mounted to the top of the 79 mm diameter rotation stage via M4 and M6 tapped holes. Please refer to the Related Products for possible options.
360° Coarse Rotation - 4° Fine Rotation
Disengaging the side-mounted clutch knob permits continuous 360° free rotation. Once the approximate angular orientation is obtained, a zero-backlash manual drive provides a fine adjustment of 4°, which can be locked down by the lock knob opposing the fine adjustment knob once the final alignment is achieved. Scale markings and a vernier on the side of the rotation stage measure angular position with 1 arc min resolution. Sensitivities range from 2 to 6 arc second depending on the model.
Table Mounting
UTR Series stages can be table mounted using the optional PBN Series Base Plate. Stages mount with the included BR Series Mounting Bridles, through the stage collar near the base. Shown in the photo is a UTR80S mounted to a M-PBN8 base plate. Alternative solution for table mounting is to use
Vertical Orientation Post Mounting
Although they are most commonly mounted horizontally, (M-)UTR80S low profile rotation stages can be post mounted in a vertical orientation using the M4 threaded hole located on the side of the stage. Shown in the photo is a UTR80S mounted to 1 in. optical pedestal.
Resources & Downloads
2D Product Drawings
UTR4680S DWG-S(143.3 kB, PDF)
Other
M-UTR80S RoHS Certificate(283.2 kB, PDF)
Related Products
Accessories
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BR-UMounting Bridle, U Series to Optical Table | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PBN8Base Plate, Used with UMR8 Series, MVN80 & UTR80 Series | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 33823490 degree Angle Bracket, Adjustable, EQ8.03 |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-481-A-SRotation Stage, 360° Coarse, 5° Fine, Includes Adjustment Screw, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-488Vertical Stage with Rotary Platform, 1 in. Travel, M4 and M6 Mounting | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS65Manual Rotation Stage, Aperture, 65 mm, 10° Fine, M3 and M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-481-ARotation Stage, 360° Coarse, 5° Fine, Includes Micrometer, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-RS40Platform Rotation Stage, 40 mm Diameter, 10° Fine, BM11.5 Included, M3 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51ALinear Stage, Double-Row Ball Bearing, Aperture, 51 mm Travel, M4 and M6 | |||||
![]() | M-UMR8.25ALinear Stage, Double-Row Ball Bearing, Aperture, 25 mm Travel, M4 and M6 | 1 Week FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.4Linear Stage, Double-Row Ball Bearing, 4 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-UMR8.51Linear Stage, Double-Row Ball Bearing, 51 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-UMR8.25Linear Stage, Double-Row Ball Bearing, 25 mm Travel, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | BM17.25Micrometer Head, Standard Resolution, 25 mm Travel, 23 lb. Load | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-BR42Mounting Bridle,M-UTR80S to M-MVN80, M-TGN80 or M-UMR8, 5.6 mm Height, Qty 4 | 2 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-TGN80Tilt Platform, Stainless Steel, 80 x 120 mm, ±2.86° Range, M4 and M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-MVN80Vertical Linear Stage, Precision Ball Bearing, 12.5 mm Travel, M4 & M6 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More |























