Vertical Linear Stage, Dovetail, 0.20 in. Travel, 1.57 x 1.57 in. Platform

The DS40-Z Compact Dovetail Linear Stage is preferred for small 0.20 inch Z travel applications where set, lock, and forget is required. It is much less susceptible to shock and vibration than bearing stages. This DS series dovetail stage incorporates precision preloaded dovetail slides with an 80 TPI drive screw for precision positioning, hex head adjustment for tamper resistance, and an integral locking mechanism for high stability. The compact 1.57 x 1.57 x 1.38 inch size and critical features of this stage makes it ideal for OEM applications. The modularity allows reconfiguration for research applications. Slotted base plates are available for mounting these stages to an optical table hole pattern.
Dovetail Slide Bearings for Smooth Motion in a Compact Size
Precise, 1 µm Step Control With Secure Hold Over Long Lifetimes
Each stage come equipped with an 80 TPI hex-driven drive screw for precision positioning of 1 µm while maintaining a low footprint. The motion can then be locked in place using an additional hex-screw controlled locking mechanism that insures placement over long times.
Easily Combined for Multi-axis Motion
The DS Series Vertical Stages are compatible with DS Series Linear Stages, RS Series Rotation Stages and GON Series Goniometric Stages of matching size (for example, DS40-Z with DS40-XY, RS65 with DS65). They can be combined to provide multi-axis motion and can be easily adapted to fit a specific system's needs. A six-axis manual positioning system is shown using matched 65 x 65 mm stages.
Resources & Downloads
2D Product Drawings
DS40-Z-S(159.5 kB, PDF)
Other
DS-Z_RoHS2021.pdf(649.5 kB, PDF) REACH Supplier Statement - DS-Z.pdf(495.7 kB, PDF)
Related Products
Frequently Purchased Together
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS40-XManual Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | TSX-1DDovetail Linear Stage, 1.0 in. Travel, Fast-drive 20 TPI Screw, 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SDS40Manual Linear Stage, 0.63 in. Travel, Ball Bearings, 6-32 & 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | MVN50Vertical Linear Stage, Precision Ball Bearing, 0.31 in. Travel, 4-40 & 1/4-20 Threads | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-XYZXYZ Linear Stage, Dovetail, 0.55 in XY, .20 in Z, 1.57 x 1.57 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS25-ZVertical Linear Stage, Dovetail, 0.12 in. Travel, 0.98 x 0.98 in. Platform | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Compatible
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | DS40-XManual Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | DS40-XYXY Linear Stage, Dovetail, 0.55 in. Travel, 1.57 x 1.57 in. | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | RS40Rotation Stage, 1.57 in. Diameter, 10° Fine, BM11.5, 6-32 and 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | GON40-LGoniometric Stage, Lower, ±5°, 1.57 x 1.57 x 0.79 in., 6-32 & 1/4-20 | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | B-2BAdaptor Plate, 25x25 or 40x40 mm Stage to Optical Table or 65x65 mm Stage | FREE 2-day shipping on thousands of products on Newport.com Learn More |














