Our 900 Series high-energy pinholes are mounted for use with our three-axis spatial filters. They are fabricated from ultra-thin molybdenum, a refractory alloy with high heat conductivity and melting point. This material exhibits almost no warping due to localized heating by the laser. A smooth hole with extremely low ellipticity is produced using laser drilling techniques.
- Mounted for use with 900 series spatial filters
- Ultra-thin substrate minimizes laser power loss
- High laser damage threshold molybdenum material
- Smooth hole with extremely low ellipticity See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 900PH-1High-Energy Pinhole, Molybdenum, 1 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-5High-Energy Pinhole, Molybdenum, 5 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-10High-Energy Pinhole, Molybdenum, 10 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-15High-Energy Pinhole, Molybdenum, 15 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-20High-Energy Pinhole, Molybdenum, 20 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-25High-Energy Pinhole, Molybdenum, 25 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-30High-Energy Pinhole, Molybdenum, 30 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-40High-Energy Pinhole, Molybdenum, 40 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-50High-Energy Pinhole, Molybdenum, 50 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 900PH-75High-Energy Pinhole, Molybdenum, 75 µm, 900 Series | FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
- TypeHigh Energy Pinhole
- Mounting900 Series Spatial Filter
- MaterialMolybdenum
- Diameter9.525 mm
- Diameter Tolerance±0.125 mm
- Damage Threshold75 MW/cm2 CW, 700 mJ/cm2 with 10 nsec pulses, typical
- Thickness15.24 µm
Features
High Damage Threshold
Molybdenum is a refractory alloy with high heat conductivity and high melting point that exhibits almost no warping due to localized heating by the laser. These ultra-thin molybdenum pinholes have a laser damage threshold of 75 MW/cm2 CW and are suitable for pulsed laser use up to 700 mJ/cm2.
Compatible With Three-Axis Spatial Filters
900PH high energy pinholes include a rod mount that is compatible with our 900 series three-axis spatial filters.







