Mercury-Xenon Arc Lamp, 200 W, 0.5 x 1.5 mm Effective Arc

The 6291 Hg(Xe) Arc Lamp is 200 watt and has a 0.5 x 1.5 mm effective arc size. Strong mercury lines through the visible and ultraviolet dominate the output spectrum of these lamps. A continuum in the infrared persists to 2.5 μm and beyond.
Due to its intense UV spectral output profile below 400 nm, Oriel recommends wearing the necessary safety equipment such as UV protective eyewear. Safety goggles or spectacles are offered separately.
This lamp is compatible with the 66152 Socket Adapter (not included).
Resources & Downloads
Literature
Light Sources(1.6 MB, PDF)
2D Product Drawings
LS-089Ab(421.2 kB, PDF)
Related Products
Similar
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 6290Mercury-Xenon Arc Lamp, 200 W, Ozone Free | In Stock |
Compatible Light Source Components
Check out our compatibility guide for compatible housing, socket adapter, power supply and cable to be used with each lamp.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66152Lamp Socket Adapter, 200 W Hg(Xe) Lamp, For Research Housing | In Stock | ||||
![]() | 69911Arc Lamp Power Supply, Xenon and Mercury/Xenon Lamps, 160 to 500 Watt | 6 Weeks | ||||
![]() | 70050Power Supply Cable, 6 ft., Xe, Hg(Xe), QTH, Deuterium Lamps, IR Emitters | In Stock |
Compatible Light Source Systems
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 66483-200HX-R22Light Source, Mercury-Xenon, 200 W, F/2.2 Asphere, Research Housing | 6 Weeks | ||||
![]() | 66485-200HX-R1Light Source, Mercury-Xenon, 200 W, F/1 Asphere, Research Housing | 6 Weeks | ||||
![]() | 66983-200HX-R15Light Source, Mercury-Xenon, 200 W, F/1.5 Plano-Convex, Research Housing | 6 Weeks | ||||
![]() | 66984-200HX-R1Light Source, Mercury-Xenon, 200 W, F/1 Plano-Convex, Research Housing | 6 Weeks |
UV Safety Equipment
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 49123UV Protective Gloves, Size 8, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49121Ultraviolet Protective Gloves, Size 10, Black Neoprene, Set of 3 | In Stock | ||||
![]() | 49126Safety Goggles, UV Light Sources, Flexible Frame | In Stock | ||||
![]() | 66087Ozone Eater™, 110/220 VAC, 50/60 Hz | In Stock |









