Compare Model Drawings, CAD & Specs Availability Price
Post Mounting Clamp, Light Pipe Homogenizer
$146
In Stock
In Stock
Light Pipe Collet Holder, 50 mm Length
$106
In Stock
In Stock
Light Pipe Collet Holder, 75 mm Length
$106
5 Weeks
5 Weeks
Light Pipe Collet Holder, 100 mm Length
$106
In Stock
In Stock
Light Pipe Homogenizer, 4 x 4 x 50 mm
$195
In Stock
In Stock
Light Pipe Homogenizer, 6 x 6 x 75 mm
$204
Light Pipe Homogenizer, 8 x 8 x 100 mm
$259
In Stock
In Stock

Features

Total Internal Reflection

Through the process of total internal reflection, a light pipe can transform the output of a very non-uniform light source into highly uniform or homogenized illumination. For maximum homogenization efficiency, our light pipes feature square cross sections and very sharp edges with minimal bevel.

Light Pipe Collets for Safety

Our light pipe holder (collet) makes contact with the light pipe only at the edges and completely covers the sharp edges for safety. When installed in our clamp mount, it can be easily rotated.

Complete Homogenizer Assembly

A complete light pipe homogenizer assembly can be built with a light pipe, collet and mount. Choose a light pipe and collet with the same length. A 6 inch homogenizer assembly is shown using the LPH-PIP-6, LPH-COL-6, and LPH-MOUNT.