PS-T Series 1 in. (25.4 mm) diameter optical posts provide highly stable and versatile mounting of optics, featuring a solid stainless steel construction and 1/4-20 (M6) threaded ends to allow direct mounting to optical tables. PS-E Series 1 in. diameter extension posts feature the same solid stainless steel construction as the PS-T posts, but the PS-E extension posts' 8-32 (M4) threaded holes in each end allow for primary use as height extenders for PS-T posts and PS Series Optical Pedestals. Additionally, The PS-T and PS-E posts and extenders are marked with 1 in. (25.4 mm) spaced index grooves, contain cross-drilled holes to aid in tightening and loosening posts, and can be inserted into 1 in. Optical Post Holders.
- End holes available in two threads: ¼-20 (M6) or 8-32 (M4)
- Index marks allow quick height reference for easy identification
- Compatible with 1.0 in. post holders for quick height adjustment
- Cross-drilled holes to aid tightening and loosening
- Stainless steel construction See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-0.5E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1E | 4 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-2E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-0.5E-T | In Stock | ||||
![]() | PS-1E-T | In Stock | ||||
![]() | PS-2E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-3E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-4E-T | In Stock | ||||
![]() | PS-6E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2E | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3E | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4E | FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-0.5E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-1E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-2E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-3E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-4E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-6E-T | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Notes:
For LaserClean™ low VOC version, click here
Specifications
- TypeOptical Post, Extension Post
- MaterialStainless Steel
- Diameter25.4 mm
Features
Two Types of Mounting Threads
End holes in these stainless-steel optical posts are available with two types of mounting threads, for the PS-T: ¼-20 (M6) in both ends and the PS-E: 8-32 (M4) in both ends. They may be threaded directly into an optical table, converted to a pedestal with a pedestal base adapter, or stacked on other 1.0 in. pedestals or posts to achieve customizable height.
PS-T Optical Posts for Stable and Versatile Mounting
The PS-T optical posts are made from solid stainless steel with index grooves spaced 1 in. (25.4 mm) apart for visibly discerning post heights. These posts have 1/4-20 (M6) threaded ends and therefore can be threaded directly into an optical table, or with a pedestal base adapter or slotted base, be mounted anywhere on the optical table. They are also compatible with the Q-TMS Series post holders if quick height adjustment is required.
PS-E Multifunctional Extension Posts
The PS-E extension posts are made from solid stainless steel with index grooves spaced 1 in. (25.4 mm) apart for visibly discerning post heights. These posts have 8-32 (M4) threaded holes in each end and include a pre-installed screw. They are normally used as extenders allowing you to add several inches in height to 1.0 in. optical pedestals easily. They can also mount to optical table or breadboard with a (
Cross-Drilled Hole for Easy Tightening and Loosening
These posts feature a 0.234 in. (5.9 mm) diameter cross-drilled hole. By inserting a 3/16 in. (5 mm) hex wrench (or similar tool) into this hole, it can be used to easily rotate the post to tighten it into or loosen it from the optical table, or attach or detach a post extender or optical mount on its top.
Post and Peg System with Unmatched Versatility
PS-T optical posts are compatible with unique peg adapter post (
Accessories for Customizable Heights and Architectures
Post spacers can be used to precisely tune the mounting height of optical posts, allowing optics to be mounted at non-standard heights. To facilitate flexible mounting and stacking of optical posts, 8-32 (M4) to ¼-20 (M6) thread adapters are available. Post clamps provide the option of securing an optical mount at any position and any angle to a post. 45-degree mirror mount adapters allow a mirror mount to be post-pointed at a fixed 45° pitch angle, which is ideal for periscope applications. And for versatile, high-stability mounting in multiple dimensions, our modular construction cubes are the best choice.
LaserClean™ Low VOC Versions Available
Many laser-based applications require extra care to reduce volatile organic compounds (VOC) and ensure added cleanliness. VOCs and other contaminates can deposit on to optical surfaces causing degradation in output power, beam quality, and wavelength. Newport now offers certain Opto-Mechanical components that are specially prepared with clear anodize, nickel plating or stainless steel materials, special lubrication and vacuum-level cleaning. Products are packaged in Class 1000 (ISO 6) cleanroom grade bagging material and then double-bagged for further cleanliness precautions. We call these products, LaserClean™ and designate them with a -LC suffix. For more information please visit LaserClean Low VOC Optical Components Page.
Accessories
Legacy LaserClean™ Low VOC Version
These models are to be discontinued and offered while supplies last.
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1E-LCOptical Post, 25.4 mm Height, 25.4 mm Diameter, M4 Thread, LaserClean | |||||
![]() | M-PS-2E-LCOptical Post, 50.8 mm Height, 25.4 mm Diameter, M4 Thread, LaserClean | |||||
![]() | M-PS-3E-LCOptical Post, 76.2 mm Height, 25.4 mm Diameter, M4 Thread, LaserClean | In Stock | ||||
![]() | M-PS-4E-LCOptical Post, 101.6 mm Height, 25.4 mm Diameter, M4 Thread, LaserClean | In Stock | ||||
![]() | PS-1E-LCOptical Post, 1.0 in. Height, 1 in. Diameter, 8-32 Thread, LaserClean | |||||
![]() | PS-2E-LCOptical Post, 2.0 in. Height, 1 in. Diameter, 8-32 Thread, LaserClean | In Stock | ||||
![]() | PS-3E-LCOptical Post, 3.0 in. Height, 1 in. Diameter, 8-32 Thread, LaserClean | In Stock |
8-32 (M4) to 1/4-20 (M6) Thread Adapters
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | M-PS-1TTable Mount Adaptor, 25.4 mm Diameter Pedestals, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-1TTable Mount Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-SS-1-BThread Adaptor, 25.4 mm Diameter Pedestals, 6.35 mm Height, M4 to M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SS-1-BThread Adaptor, 1.0 in. Diameter Pedestals, 8-32 to 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-M4M6-10Thread Adaptor, M4 Male to M6 Male, pack of 10 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | TA-8Q20-10Thread Adaptor, 8-32 Male to 1/4-20 Male, pack of 10 | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Pedestal Base Adapter and Clamping Fork
For complete list, check Pedestal Base Adapter and Clamping Fork families
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | PS-B-0.5Optical Pedestal Base, 0.5 in. Height, 1 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-B-1Optical Pedestal Base, 1.0 in. Height, 1 in. Diameter, 1/4-20 (M6) CLR | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-AZPedestal Base Adaptor, Magnetic, 4.8 mm Height, 31.8 mm Diameter, M6 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-AZPedestal Base Adaptor, Magnetic, 0.188 in. Height, 1.25 in. Diameter, 1/4-20 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9904Pedestal Base Adaptor, Magnetic, 1.0 in. Height, 1.0 in. Diameter, 8-32 | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Resources
Technical Notes
Selection Guides
Technical Articles
The Finer Points of Fine Mechanics(2.1 MB, PDF)








































