Post clamps can secure an optical mount at any position along the length of an optical post. A C-Clamp is a multifunction post clamp which can be directly attached to a post without having to slide it on from the end of the post, and once installed, provides two mounting points 90° apart for the mounting of components. Also, the C-Clamp can be used as a post collar with the Q-TMS series post holder or can be used to securely post-mount cylindrical optics.
- C-clamp can be used as post collar or clamp
- C-clamp mounts along or on top of 1’’ post
- Post clamps secure optical mounts at any height See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | C-1PPost C-Clamp, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | PS-SCPost Clamp, Sliding, 1.0 in. Diameter Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9141NFPost Clamp, 1.0 in. Diameter Pedestals and Posts, 8-32 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-C-1PPost C-Clamp, 25.4 mm Diameter Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | M-PS-SCPost Clamp, Sliding, 25.4 mm Diameter Posts, M4 Thread | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | 9141-MPost Clamp, 25.4 mm Diameter Pedestals and Posts, M4 Thread | 3 Weeks FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Multifunction Pedestal Clamps
Ideal for Periscopes
Post clamps can be used to vary the height of optical mounts without giving up the stability of our pedestal risers, making them ideal for building sturdy periscopes. In particular, two PS-SC post clamps are used in our BSD-2A Standard Periscope to mount Ultima mirror mounts with 45° mirror holders onto an 8 in. (203.2 mm) pedestal. Additionally, our 9141NF post clamps are featured in our Beam Splitting Periscopes.














