Our nested optic rotation mounts feature a graduated optic cell holder ring with a spring loaded detent that accepts optic rotation cells supporting various optic sizes. This versatile optical mounting system provides snap-in mounting for lenses and rotation for polarizers.
- Quick change, spring-loaded mount
- Common optical axis regardless of diameter
- Graduated dial for rotation of polarizers
- Thin profile is ideal for beamsplitters
- Post and pedestal mountable See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | LM1-ROptic Cell Rotation Mount, 2° Graduations, For LH1 Optic Cells | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LM2-ROptic Cell Rotation Mount, 2° Graduations, For LH2 Optic Cells | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.25ROptic Holder Cell, 0.25 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-0.5ROptic Holder Cell, 0.5 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH1-1ROptic Holder Cell, 1.0 in. Diameter Optics, Requires LM1-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-1.5ROptic Holder Cell, 1.5 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | LH2-2ROptic Holder Cell, 2.0 in. Diameter Optics, Requires LM2-R Mount | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Features
Optic Cells Snap Into Graduated Mounts
The spring loaded retainer on the LM series optic cell mount allows the LH series lens cells to be snapped in and out with ease. Additionally, polarization optics can be accurately rotated using graduations marked every 2°. The lens mounts can be post or pedestal mounted.