Show Filters:
Showing 10 of 16 total products
Compatibility:
Select
Select
Select
Compare Description Drawings, CAD & Specs Avail. Price
Rigid Optical Table Frame Supports New TF-36-24-NTable Frame Support, 3 x 6 ft. Optical Tables, 24 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-36-28-NTable Frame Support, 3 x 6 ft. Optical Tables, 28 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-38-24-NTable Frame Support, 3 x 8 ft. Optical Tables, 24 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-38-28-NTable Frame Support, 3 x 8 ft. Optical Tables, 28 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-410-24-NTable Frame Support, 4 x 10 ft. Optical Tables, 24 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-410-28-NTable Frame Support, 4 x 10 ft. Optical Tables, 28 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-46-24-NTable Frame Support, 4 x 6 ft. Optical Tables, 24 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-46-28-NTable Frame Support, 4 x 6 ft. Optical Tables, 28 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-48-24-NTable Frame Support, 4 x 8 ft. Optical Tables, 24 in. Height, Rigid
4 Weeks
Rigid Optical Table Frame Supports New TF-48-28-NTable Frame Support, 4 x 8 ft. Optical Tables, 28 in. Height, Rigid
4 Weeks

Features

Optical Table System Accessories

We offer a compete set of optical table system accessories to free up space on your optical table or enclose a table top experiment of application.  Accessories include:

Robust and Flexible Rigid Support Frame

The rigid table frame supports can be upgraded in the field to vibration isolation with the INT-ISL800-KT isolator upgrade kit. The frame features leveling feet, and optional INT-C casters can be added for easy transportation of the system. A wide variety of accessories are compatible with the Integrity VCS frame and can be used to customize your optical table system.

Resources