Our Pure Silica Core SM fibers (SM-SC) are designed for high performance in demanding applications.
- Single-mode down to 320 nm
- Increased power handling capacity when compared with conventional Germanium-Doped Single-Mode Fiber
- For use in the UV and shorter visible wavelengths without photodarkening problems
- Reduced hydrogen darkening susceptibility in comparison to Germanium Doped Fiber See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-SM-300-SCUV Singlemode Fiber, 320-430 nm, Pure Silica Core, Non-photo darkening | |||||
![]() | F-SM1500SC-7/125Optical Fiber, Singlemode, Bend Insensitive, 1550 nm, Pure Silica Core | |||||
![]() | F-SM400-SCOptical Fiber, Pure Silica Core Single Mode, 405-532 nm, Non-photo darkening |
Features
Custom Singlemode Patch Cables
Use Model Number F-PATCH-CUSTOM to configure a custom fiber-optic patch cord using these fibers. You can specify the fiber type, length, jacketing, and input and output connectors.
UV and Short Visible Applications
The F-SM-300-SC and F-SM400-SC are designed for Ultra-Violet (UV) and visible wavelength transmission. The silica core prevents photo darkening effects, which are normally associated with Germanium doped fibers. Fluorinated, depressed cladding design allows the core to be made from pure silica without the need for Germanium doping.
Hydrogen-rich Environment Applications
The F-SM1500SC-9/125 and F-SM1500SC-9/125-P are designed for use in Hydrogen-rich environments where the pure silica core resists the effects of Hydrogen darkening. The F-SM1500SC-9/125-P is designed specifically for down hole Oil & Gas applications. The fiber is engineered to resist the effects of Hydrogen ingress and when used with the high performance Polyimide coating, ensures the fiber is suitable for high temperature down hole applications.
Accessories
Custom Fiber-optic Patch Cords
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-PATCH-CUSTOMOptical Fiber Patch Cable, Custom Configurator |
Resources
Literature
Pure Silica Core SM Fiber(946 kB, PDF)