The SB18YZ Optic Mount, with its RMS threading, is ideally suited for precisely positioning any RMS-threaded optical element in a plane perpendicular to the optical axis, and is a very popular choice for positioning in spatial filters. The mount accepts any M20.25/RMS-threaded pinhole, microscope objective or lens.
- Ideal for pinhole or objective positioning in spatial filters
- RMS mounting threads
- Standard differential or locking drives
- Compatible with X26 optical rails See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | SB18YZBDXY Optic Positioner, Precision, BD Differential Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZBHCXY Optic Positioner, Precision, BHC Lockable Adjustment Screws | In Stock | ||||
![]() | SB18YZBMXY Optic Positioner, Precision, BM Micrometers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | SB18YZNXY Optic Positioner, Precision, Actuators Not Included | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |
Specifications
Features
RMS Mounting Thread
The RMS thread on the SB18YZ conveniently holds RMS-threaded microscope objectives or pinholes.
Ideally Suited for Spatial Filters
A spatial filter can be constructed by the SB18YZ Precision XY Positioner with PNH pinhole, UMR linear stages, X26 series four-sided optical rail, rail carriers and rail mounts.
Choice of Actuators
Table or Post Mounting
The Objective Lens & Pinhole Precision Positioners can directly be mounted to optical tables using the slotted base, which can be removed if space is limited, or to an optical post. To mount to an optical post, the base and the riser need to be removed to expose a 1/4-20 (M6) threaded hole at the bottom of the mount.
Imperial and Metric Mounting Holes
The Objective Lens & Pinhole Precision XY Positioners are compatible with both imperial and metric systems. The bottom of the mount is equipped with a central M6 threaded hole and four M3 threaded holes in 20 mm square. Simply removing the plate on the side of the mount will grant access to 1/4-20 and 4-40 threaded holes in similar pattern.