Our F-1015 Precision Single-Mode Fiber Couplers achieve 0.1 µm beam positioning resolution for coupling laser light, from both free-space and diode lasers, into the core of single-mode fibers. An input iris for the laser provides even easier alignment to the steering lens and mounted fiber.
- Single-mode coupling efficiency near theoretical maximum
- Steering lens achieves 0.1 micron resolution
- Versions for free-space and diode lasers See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | F-1015Singlemode Fiber Coupler, M-20X for Free Space Lasers | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | F-1015LDSinglemode Fiber Coupler, F-LA22 for Laser Diodes | In Stock |
Features
Free-space Laser Light Coupling
Our F-1015 Precision Single-Mode Fiber Coupler works to couple visible, free-space laser light in the core of a single mode fiber with 0.1 µm beam positioning resolution. An input iris makes these couplers even easier to align, centering the laser beam on the steering lens, which is mounted in a precision X-Y translation assembly with 100 pitch adjustment screws. This causes a second-order translation of the focused beam across the fiber end-face, with negligible changes of incident angle at the fiber face. The steering lens included is model
Diode Laser Light Coupling
The F-1015LD Precision Single-Mode Fiber Coupler is made to couple a laser diode source to an optical fiber using the same mechanisms as Model F-1015. The F-1015LD has a steering lens with an AR coating for high transmittance at 850, 1300, and 1550 nm. It comes equipped with an
Compatible with FPH Series Bare Fiber Chucks
These systems are sold without fiber chucks to provide compatibility to the largest range of fiber diameters. For optimal performance, a collimated beam should be incident on the coupler, easily achievable with a variety of Newport's Fiber Coupling Optics. The FPH-J four-jaw fiber chuck has Teflon lining, made for < 250 µm diameter fibers while the Model FPH-DJ Delrin-jawed chuck houses fibers 300 µm - 1 mm. The FPH-S and FPH-S-2.5 are slotted fiber chucks for fibers between 80 µm and 200 µm.
Accessories
Bare Fiber Chucks
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | FPH-DJFiber Chuck, Delrin-Jawed, 300-1000 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-JFiber Chuck, Teflon Lined, 125-250 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-SFiber Holder, 80–200 micron Fiber | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More | ||||
![]() | FPH-S-2.5Fiber Holder, 80–200 micron Fiber, Extended | In Stock FREE 2-day shipping on thousands of products on Newport.com Learn More |