Polarcor™ linear polarizers offer high contrast, high transmission, low wavefront distortion and a wide acceptance angle. The polarizing material – a borosilicate glass with aligned silver particles – is coated with a broadband anti-reflection coating and mounted in a 0.5- or 1-in. diameter aluminum housing. Polarcor polarizers outperform dichroic sheets, wire grid polarizers and polarizing cubes while being less expensive than calcite polarizers.
- Extinction ratio better than 10,000:1
- Wide acceptance angle
- Low wavefront distortion
- High transmission See All Features
| Compare | Description | Drawings, CAD & Specs | Avail. | Price | ||
|---|---|---|---|---|---|---|
![]() | 05P009AR.14Linear Polarizer, Polarcor, 10,000:1, 630-700 nm, 12.7 mm | |||||
![]() | 05P109AR.16Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 12.7 mm | |||||
![]() | 05P309AR.16Linear Polarizer, Polarcor, 10,000:1, 960-1160 nm, 12.7 mm | |||||
![]() | 05P509AR.18Linear Polarizer, Polarcor, 10,000:1, 1500-1580 nm, 12.7 mm | |||||
![]() | 10P009AR.14Linear Polarizer, Polarcor, 10,000:1, 630-700 nm, 25.4 mm | |||||
![]() | 10P109AR.16Linear Polarizer, Polarcor, 10,000:1, 740-860 nm, 25.4 mm | |||||
![]() | 10P309AR.16Linear Polarizer, Polarcor, 10,000:1, 960-1160 nm, 25.4 mm |
Mounting Options
Manual Rotation Mounts
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
|||||
| Retaining Thread | 1.063-20 | |||||
| Compatible Optic Diameter* | 25.4 mm 12.7 mm ( |
|||||
| Special Features | 1 in. Mirror Mounts Compatibility | OpticsCage+™ Compatibility | Tip&Tilt Adjustments | Fine Adjustments | ||
![]() |
![]() |
![]() |
![]() |
![]() |
![]() |
|
|---|---|---|---|---|---|---|
| Models | ( |
( |
( ( |
|||
| Retaining Thread | 0.546-32 | 1.040-32 | 1.035-40 | 1.063-20 | 2.063-20 1.063-20 |
– |
| Compatible Optic Diameter* | 12.7 mm | 25.4 mm | 25.4 mm 12.7 mm ( |
50.8 mm 25.4 mm 12.7 mm ( |
50.8 mm ( 38.1 mm ( 25.4 mm ( 12.7 mm ( 6.35 mm ( |
|
| Special Features | Compact | Stackable | A-Line™ Compatibility | Fine Adjustments | Quick Exchange | |
Specifications
- MaterialPolarcor
- Polarizing MaterialBorosilicate glass with aligned silver particles, n=1.523 at 589.3 nm
- Extinction Ratio10000:1
- Damage Threshold7.5 J/cm2, 10 ns pulses, 10 Hz
- Surface Quality40-20 scratch-dig
- EfficiencyTp/Ts >10,000:1; k1/k2 >10,000:1 in the specified wavelength range
- Diameter Tolerance±0.1 mm
- Transmitted Beam Deviation≤2.6 arc min
- Acceptance Angle0-30°
- Wedge≤20 arc sec
- Maximum Temperature400°C
Features
Black Anodized Aluminum Mounting Ring
The 0.5 mm thick polarizer is mounted in a black anodized aluminum housing for protection and ease of handling. The standard 12.7 and 25.4 mm outer diameters are convenient for mounting into Newport’s rotary mounts. Each black anodized aluminum housing is marked on the front with reference marks, indicating the direction of the transmission axis.